Mocana Corporation, a security solution provider for industrial control systems (ICS) and Industrial Internet of Things (IIoT). Mocana TrustEdge™ protects more than 100 million devices from cyber threats every day.
Mocana’s Cybersecurity System goes beyond traditional perimeter-based security approaches by making devices trustworthy and enabling secure device-to-cloud communications using Mocana’s TrustEdge™ endpoint protection software.
TrustEdge™ provides a full-stack architecture for protecting endpoints.
TrustEdge™ is built with a strong cryptographic engine that makes devices and data trustworthy.
TrustEdge™ ensures device and data integrity, confidentiality, visibility and control for devices, gateways and cloud applications.
Mocana TrustEdge™ is FIPS 140-2 Level 1 validated and contains no open source code. Mocana is compliant with IEC 62443-3-3, US NIST 800-53, FISMA High standards, and the Industrial Internet Consortium Endpoint Security Best Practices. Our solutions enable compliance with US NIST 800-63 AAL3, the highest level of authentication assurance.
Mocana TrustEdge™ supports ST's TPM 1.2 and 2.0, enabling all core features of the Trusted Computing Groups (TCG’s) TPM 2.0 specification such as automated X.509 certificate management through SCEP or EST protocols; symmetric and asymmetric algorithms (ECC P256, ECC BN256, AES 128, AES 256, and SHA 2); an application programming interface (API) abstraction layer for Java and C applications; integration of SSL, SSH, and IPsec communications protocols; support for Linux, Windows, and real-time operating systems (RTOSs); confidentiality and integrity key protection; and the ability to use the TPM as a device-specific trust anchor. Users of the Mocana TrustEdge™ will be able to access these and other features of the ST TPM 2.0 cryptoprocessors, including certificate management tools.
Mocana TrustEdge™ is pre-integrated with more than 70 chipsets and 30 RTOSes. Mocana’s development framework includes simple APIs that make it easy to integrate strong security and hardware-based secure elements with embedded applications.
Mocana's system of cybersecurity helps reduce the time and resources needed to implement and manage essential security on IoT and ICS endpoints. Mocana TrustEdge™ speeds development and reduces development costs.
地点 |