Software-only routines (no hardware accelerators required) that enable a vehicle's TCUs and ECUs to rapidly verify the authenticity and integrity of its firmware before it is deemed safe to run.
Additional routines enable ECUs/TCUs to authenticate each other over the CAN bus before acting on their commands or sensor data. Critical for automotive applications that will be in the field for more than five years, Veridify Security methods are resistant to all known quantum attacks.
Key features:
• Fits on low-resource ECUs
• Very fast execution
• Easy to integrate with an ECU's existing firmware
• Quantum resistant
支持的器件 | STM32 |
可交付成果 | 二进制文件 |
许可类型 | 授权费 |
地点 |
Served Countries:
北美, 欧洲, 亚洲