CATEGORIES

电源管理 Minimize menu

LED升压稳流器

概述
产品选择器
解决方案
文件
CAD资源
工具与软件
eDesignSuite

升压稳压器为驱动串联的多个LED提供必要的高压,从而保证实现精确的LED电流匹配。
意法半导体提供单通道和多通道高效升压LED驱动器,具有调光范围宽、噪声低和结构紧凑的特点。它们还嵌入了各种保护功能,例如过压和过流保护、热关断与LED阵列保护。

edesign_widget_sc1578

特别推荐

3A LED driver with integrated DC-DC converter for automotive applications

The new ALED6000 is a single-chip automotive LED driver with integrated DC/DC converter designed to source up to 3 A on a single strip LED and to operate with a wide input-voltage range of 4.5V to 61V, which makes it the ideal choice for automotive systems.

 

Housed in a HTSSOP16 Package, the ALED600 is suitable for exterior lighting such as daytime running lights, headlights, rear lights, stop lights, and turn signals, as well as interior lighting.

 

Evaluation board is also available to help developers consolidate their designs.

STEVAL-ILL089V1

 

LED驱动器

Input

V This option is required. And must be less than or equal to Volt. Max [V]
V This option is required. And must be greater than or equal to Volt. Min [V]

LED自定义

V This option is required.
A This option is required.
Ω This option is required.

LEDs

This option is required. And must be a whole positive number between 1 and 20.
This option is required. And must be a whole positive number between 1 and 20.