CATEGORIES

LED降压稳流器

概述
产品选择器
解决方案
文件
CAD资源
工具与软件
eDesignSuite

意法半导体的单片式降压开关稳压器提供了高达55 V的输入电压能力和高达4 A的输出电流,并且具有开关频率高的特点。  它们为驱动高亮度LED提供了简单、高效且经济的解决方案。 它还具有专用调光电路。

edesign_widget_sc1575

3A LED driver with integrated DC-DC converter for automotive applications

The new ALED6000 is a single-chip automotive LED driver with integrated DC/DC converter designed to source up to 3 A on a single strip LED and to operate with a wide input-voltage range of 4.5V to 61V, which makes it the ideal choice for automotive systems.

Housed in a HTSSOP16 Package, the ALED600 is suitable for exterior lighting such as daytime running lights, headlights, rear lights, stop lights, and turn signals, as well as interior lighting.

Evaluation board is also available to help developers consolidate their designs STEVAL-ILL089V1.

LED5000 - 宽范围亮度控制与高设计灵活性

LED5000为单片式降压开关调节器,专为驱动长线LED设计,输入电压范围为5.5到48 V,输出电流最大3A,反馈电压极低(200 mV)。

它内嵌有高性能PWM电路用以调节LED亮度。具有最高的设计灵活性,可实现降压-升压(正或负)或浮动升压等其它拓扑

主要优势

• 高精度调光能力

• 高设计灵活性

主要用途

• 汽车LED照明

• 建筑照明

• 替换卤素灯泡

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Choose design tool:

Power Supply Design Tool

SMPS design, by topology, by type and by product
PFC design with analog and digitial control
Supports various PCB configurations
Choose type:
DC/DC
AC/DC
太阳能电池充电器

LED Lighting Design Tool

Handles AC-DC and DC-DC design in common topologies
Displays interactive and annotated schematic
Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC

Digital Power Workbench

Provides a step-by-step optimized design of power section and control loop
Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs

Power Tree Designer

Specify input/output power for each node in the tree
Check for consistency
Design each individual node