降压转换器(或DC-DC步降开关稳压器)是一种输出稳压比输入电压低的DC-DC转换器。

意法半导体的单片式降压(降压)转换器IC具有高达61 V的输入电压能力,以很高的开关频率实现了高达4 A的输出电流。这一全面的IC产品系列包括可满足每一种市场需求的高度专业化产品:
- 高压技术、高可靠性、耐用性、小型化,适用于工业和汽车应用
- 任何负载下的高效率以及消费类和计算机产品所需的高性能
为了增加MTBF(平均无故障时间)和减少外部元件的数量,这些降压稳压器都嵌入了全套保护功能(过流、过压和过热)。
提供了多种封装选项,全都可以实现小型化和高效散热性能。
广泛的降压开关稳压器系列
了解意法半导体为满足广泛的应用需求而推出的各种降压转换器。
精选 视频
New 400 mA synchronous buck converters, with nano-quiescent current and very high efficiency, push performance beyond limits
Boasting a quiescent current of only 500 nA, ST’s miniaturized ST1PS01 and ST1PS02 step-down converters with digital voltage selection specifically address battery-powered and energy-harvesting applications, thanks also to their high efficiency over a wide range of operating conditions.
The integrated power switch and compensation network allow this new generation of step-down converters to work with only just a few external components.
Evaluation boards are available for both products, to support developers in their designs.
New 61 V, 3 A step-down switching regulator for automotive application
Housed in a HTSSOP16-package, the A7987 is a 3 A step-down switching regulator with a wide input-voltage range, making it suitable for 24 V battery-powered applications.
Specifically recommended to design flexible and robust solutions, the A7987 also offers a set of additional functionalities including adjustable current limit, synchronization with a 180° phase shift, and power sequencing.
These key features ensure flexible and stable performance when several voltage rails are powered up in automotive applications such as body infotainment and telematics.
Large selection of step-down DC-DC regulators with synchronous rectification
In the quest for higher efficiency and compact form factor in their DC-DC supply designs, engineers now have a few more allies: the L6985F, L6986F and L6986 step-down DC-DC regulators with synchronous rectification and an output current of 0.5 A, 1,5 A and 2 A respectively.
Based on a peak current mode architecture with a p-channel power MOSFET, they feature a selectable low-consumption-mode (LCM burst mode) to increase efficiency at light load, and a low-noise-mode (LNM with fixed PWM switching frequency) for noise-sensitive designs.
An easy-to-use evaluation board (STEVAL-ISA156V1) based on the L6986 regulator is available to help you configure and evaluate application parameters so you can reach higher efficiency, higher power density and lower standby power designs.
-
L5983
Up to 1.5 A step down switching regulator
-
L5985
Up to 2 A step down switching regulator
-
A7987
61 V 3A asynchronous step-down switching regulator with adjustable current limitation for automotive
-
ST1PS01
400mA Nano-Quiescent Synchronous step-down converter with digital voltage selection and power good
-
L5980
Up to 0.7 A step down switching regulator
-
L5981
Up to 1 A step down switching regulator
-
A5972D
Up to 1.5 A step-down switching regulator for automotive applications
-
A5973AD
Up to 1.5 A step-down switching regulator for automotive applications
-
A5970AD
Up to 1 A step down switching regulator for automotive applications
-
A5970D
Up to 1 A step-down switching regulator for automotive applications
-
A5973D
Up to 2 A step down switching regulator for automotive applications
-
A6902D
Up to 1 A step down switching regulator with adjustable current limit forautomotive applications
-
AST1S31HF
Up to 4 V, 3 A step-down 2.3 MHz switching regulator for automotive applications
-
ST1S14
Up to 3 A step down switching regulator
-
ST1S30
3 A, 1.5 MHz PWM step-down switching regulator with synchronous rectification
-
L4964
High current switching regulator
-
A5974D
Up to 2.5 A step down switching regulator for automotive applications
-
L296
HIGH CURRENT SWITCHING REGULATORS
-
B5973D
2 A step down switching regulator for automotive applications
-
L7987
61 V 3 A asynchronous step-down switching regulator with adjustable current limitation
-
STPD01
Programmable Buck Converter for USB Power Delivery
-
A6986F
38 V 1.5 A synchronous step-down switching regulator with 30 uA quiescent current
-
L6986F
38 V 1.5 A synchronous step-down switching regulator with 30 uA quiescent current
-
ST1S15
500 mA, 6 MHz synchronous step-down converter
-
A6984
36 V 400 mA synchronous step-down switching regulator
-
ST1S06
Synchronous rectification with inhibit, 1.5 A, 1.5 MHz adjustable, step-down switching regulator
-
L4972
2 A SWITCHING REGULATOR
-
ST1S40
3A DC step-down switching regulator
-
L6926
High Efficiency Synchronous Step-Down Regulator
-
ST2S08B
Dual synchronous rectification, 1.5 A, 1.5 MHz adjustable step-down switching regulator
-
L5970AD
Up to 1 A step down switching regulator
-
A6985F
Automotive 38 V, 500 mA synchronous step-down switching regulator with 30 uA quiescent current
-
L6985F
38 V 500 mA synchronous step-down switching regulator with 30 uA quiescent current
-
PM8908
Monolithic buck converter for DDR memory termination
-
ST1S32
4 A DC step-down switching regulator
-
L6902
1 A switching regulator with adjustable current limit
-
ST1S41
4 A step-down switching regulator
-
ST2S06
Dual synchronous rectification with reset or inhibit, 0.5 A, 1.5 MHz adjustable step-down switching regulator
-
ST1S09
Synchronous rectification with inhibit, 2 A, 1.5 MHz adjustable, step-down switching regulator
-
L4960
2.5 A Switching Regulator
-
L7983
60 V 300 mA synchronous step-down switching regulator with 10 µA quiescent current
-
L6983
38 V 3A synchronous step-down converter with 17uA quiescent current
-
L5973D
Up to 2 A step down switching regulator
-
L5972D
Up to 1.5 A step down switching regulator
-
L7981
3 A step-down switching regulator
-
L7980
2 A step-down switching regulator
-
ST1S31
3 A DC step-down switching regulator
-
L6984
36 V 400 mA synchronous step-down switching regulator
-
L6986
38 V 2 A synchronous step-down switching regulator with 30 uA quiescent current
-
PM8903A
3 A step-down monolithic switching regulator
-
L5988D
4 A continuous (more than 5 A pulsed) step-down switching regulator with synchronous rectification
-
L6986H
38 V, 2 A synchronous step-down switching regulator with 30 µA quiescent current
-
L5970D
Up to 1 A step down switching regulator
-
AST1S31
Up to 4 V, 3 A step-down 1.5 MHz switching regulator for automotive applications
-
L4978
2A Step down switching regulator
-
ST1S50
4A Monolithic synchronous step-down converter with high efficiency at light load
-
L5973AD
Up to 1.5 A step down switching regulator
-
ST1PS02
400mA Nano-Quiescent Synchronous step-down converter with digital voltage selection, Power Good and AUX switch
-
L4976
1 A step down switching regulator
-
A6986H
38 V, 2 A synchronous step-down switching regulator with 30 uA quiescent current
-
A5974AD
Up to 2 A step-down switching regulator for automotive applications
-
A5975D
Up to 3 A step down switching regulator for automotive applications
-
A5975AD
Up to 2.5 A step-down switching regulator for automotive applications
-
ST1S03
1.5 A, 1.5 MHz adjustable, step-down switching regulator
-
L4973
3.5 A step down switching regulator
-
ST1S10
Monolithic synchronous step-down regulator
-
L4974A
3.5 A switching regulator
-
L4971
1.5A Switching Regulator
-
L4970A
10 A switching regulator
-
L4963
1.5 A SWITCHING REGULATOR
-
ST1S12XX
Synchronous rectification with inhibit, 0.7 A, 1.7 MHz adjustable, step-down switching regulator
-
A7986A
3 A step-down switching regulator for automotive applications
-
A7985A
2 A step-down switching regulator for automotive applications
-
L4975A
5 A switching regulator
-
L5986
2.5 A step-down switching regulator
-
L5987
3 A step-down switching regulator
-
A6986
38 V, 2 A synchronous step-down switching regulator with 30 uA quiescent current
-
L4962
1.5 A Switching Regulator
-
L7987L
61 V 2 A asynchronous step-down switching regulator with adjustable current limitation
-
L7985
2A step-down switching regulator
-
L7986TA
3A step-down switching regulator
-
L7986
3A step-down switching regulator
-
L6928
High efficiency monolithic synchronous step down regulator