意法半导体的谐振和准谐振控制器系列包含面向双端(半桥)拓扑的主控制器,能够在任何负载条件下实现高效率,并且具有高抗扰度(零电压开关操作)。
L6598是意法半导体的第一代谐振控制器,实现了HV半桥驱动器,能够直接驱动2个功率MOSFET,并且包含专用定时单元以便设置软启动时间和最低工作频率。
L6599和L6599A是意法半导体的第二代和第三代谐振控制器,提高了工作频率(高达500 kHz),提供了更多功能(例如用于在轻负载操作条件下降低功耗的突发模式操作),包含用于直接连接PFC控制器的专用引脚,改进了保护特性,例如二级OCP(频移和锁存关断)、掉电保护和锁存禁止输入。这些控制器被广泛用于LCD TV、一体化PC、大功率LED照明和AC-DC适配器(>90 W)。
STNRG011和STNRG012将可编程性与数字功率监控整合到紧凑且可靠的一流节能解决方案中,该解决方案嵌入了PFC多模控制器与谐振控制器以及一整套保护、高压电路和驱动器。
- STNRG011A Digital combo multi-mode PFC and time-shift LLC resonant controller
- STNRG011 Digital combo multi-mode PFC and time-shift LLC resonant controller
- L6599A Improved high-voltage resonant controller
- ST-ONE Fully integrated controller for smart chargers
- L6599AF Ultra-extreme temperature range improved high voltage resonant controller
- L6598 Resonant Controller
- STCMB1 Transition mode (TM) PFC with X-cap discharge and LLC resonant combo controller
- L6599AT IMPROVED HIGH-VOLTAGE RESONANT CONTROLLER
- STNRG388A Digital controller for power conversion applications with up to 6 programmable PWM generators, 96 MHz PLL
- STNRG012 Digital combo multi-mode PFC and time-shift LLC resonant controller for AC and DC input line
- STNRG328S Digital controller for STC/HSTC topologies
- L6699 Enhanced high-voltage resonant controller
- L6599 High-voltage resonant controller