CATEGORIES

热插拔电源管理

概述
产品选择器
解决方案
文件
CAD资源
工具与软件
eDesignSuite

热插拔电源管理IC旨在控制和保护电子负载,从而降低电子设备和电器在生产和工作现场的拥有成本。

它们非常适合需要采用热插拔操作或需要高度灵活性和可靠性的应用。在此类应用中,在启动/热插拔过程中对浪涌电流进行完全和准确的控制,以及过流/过压保护是至关重要的,其成效可以在最终的维护成本和质量成本方面显示出来。

与传统的保护器件相比,热插拔电源管理IC可对过电流阈值和启动时间等保护参数进行更灵活、更简单的编程。由于具有启用/故障引脚,热插拔电源管理IC可以在故障后远程复位,有助于显著减少伪故障数量设备停机时间

在其热插拔电源管理系列产品中,意法半导体提供三种主要的热插拔控制器:

  • 电子熔断器(eFuses):可以替代大型常规保险丝或其他保护器件,如自恢复PTC保险丝。它们集成了控制逻辑和电源开关,采用小型塑料封装,如DFN和倒装式封装。电子熔断器提供过压和过流保护,以及可编程软启动时间。典型应用包括HDD/SSD阵列和服务器,以及工业和网络热插拔板。
  • 直流电源断路器:它们持续监测输入功率,并在出现异常功耗时断开电路。功率限制可由用户调节。它们适用于家用电器和白色家电,优化了配电系统的设计简化了国际安全法规的认证流程。
  • 其他热插拔IC,比如用于外部MOSFET的可编程限流器和控制器。它们提供最大限度的配置灵活性,为高功率直流母线提供保护。

eFuse快速参考指南

STPW12, the first electronic power breaker for 12 V
Bus keeps home appliances in check

Integrated electronic switch for DC power line protection

The STELPD01 is an integrated power switch for DC power rail protection applications. The device detects and rapidly reacts to overcurrent and overvoltage conditions with high precision. In case of overload, the STELPD01 disconnects the load from the power source.

Undervoltage lockout prevents load malfunction by disabling operation until the rail voltage is sufficient.

Available in DFN10L (3x3 mm) packages, the STELPD01 also features an adjustable turn-on slew rate, which helps control inrush current during startup and hot-swap operations.

More from 热插拔电源管理 portfolio