用户手册
应用手册
- 10 W wide range - high power factor - isolated LED driver using HVLED815PF
- 10 W wide range non-isolated high power factor LED driver using HVLED815PF
- 3.2 W LED power supply based on HVLED805
- 35 W wide input range flyback converter using HVLED001B quasi-resonant flyback controller and STF10LN80K5
- HVLED001 – QR high power factor flyback controller for LED drivers
Design Note
规格书
- Advanced high power factor flyback controller with valley locking and maximum power control
- High performance current mode LED controller
- High power factor flyback controller with constant voltage primary-sensing and ultra-low standby consumption
- Off-line LED driver with primary-sensing
- Offline LED driver with primary-sensing and high power factor up to 15 W