用户手册
应用手册
- 10 W SMPS with HV power MOSFET and the L6565 for three-phase industrial applications
- 15 W wide range SMPS for metering based on ESBT™ STC03DE220HV and L6565 PWM controller
- 170W high input voltage two switch flyback based on L6565 and 1500V K5 MOSFETs
- 19 V - 65 W quasi-resonant flyback adapter using L6566B and TSM1014
- 19 V - 75 W adapter with pre-regulator PFC using the L6563 and the L6566A