CATEGORIES

电源管理 最小化菜单

概述
产品选择器
工具与软件
资源
解决方案
eDesignSuite
开始

ST’s high-performance and high-density single-phase synchronous PWM buck controllers and converters are the ideal solution for computing, networking and high-end consumer applications such as high-performance DC-DC modules, servers, microservers and telecommunication equipment. Our single-phase controller portfolio ranges from simple discrete controllers to ICs integrating MOSFETs for cost-effective, compact and high-efficiency designs.
The latest single-phase controllers, with or without DrMOS compatibility, are optimized for Denverton platform microservers and next generation Intel VR13 servers.


精选 产品

适合您的资源

eDesignSuite

转换器

Input

V This option is required. And must be less than or equal to Volt. Max [V]
V This option is required. And must be greater than or equal to Volt. Min [V]

Output Power

V This option is required and must be a number.
A This option is required and must be a number.

支持中心或 提供反馈