Interface circuit - relay and lamp-driver

下载数据手册

Order from our eStore and our distributors

立即购买
概述
工具与软件
资源
解决方案
质量与可靠性
Sales Briefcase
eDesignSuite
开始
样片和购买
Partner products
  • The TDE1737 is a monolithic amplifier designed for high current and high voltage applications, specifically to drive lamps, relays and control of stepper motors.

    This device is essentially blow-out proof. Current limiting is available to limit the peak output current to a safe value, the adjustment only requires one external resistor. In addition, thermal shut down is provided to keep the I.C. from overheating. If internal dissipation becomes too great, the driver will shut down to prevent excessive heating.
    The output is also protected against short-circuits with the positive power supply.
    The device operates over a wide range of supply voltages from standard ± 15 V operational amplifier supplies down to the single + 12 V or + 24 used for industrial electronic systems .

    主要特性

    • High output current
    • Thermal protection with hysteresis to avoid the intermediate output levels
    • Adjustable short-circuit protection
    • Large supply voltage range: + 8V to +45V

样片和购买

产品型号
封装
包装类型
供货状态
预算价格(US$)
数量
ECCN (US)
Country of Origin
从分销商订购
从ST订购
TDE1737DP DIP-8 Tube
NRND
2.115 1000 EAR99 - 查看供货情况

Distributor availability ofTDE1737DP

代理商名称
地区 库存 最小订购量 Third party link
DIGIKEY WORLDWIDE 1351 1 Order Now

代理商库存报告日期: 2019-08-08

代理商名称

DIGIKEY

库存

1351

Min.Order

1

地区

WORLDWIDE Order Now

代理商库存报告日期: 2019-08-08

立即购买

TDE1737DP

封装

DIP-8

包装类型

Tube

Unit Price (US$)

2.115*

Distributor availability ofTDE1737DP

代理商名称
地区 库存 最小订购量 Third party link
DIGIKEY WORLDWIDE 1351 1 Order Now

代理商库存报告日期: 2019-08-08

代理商名称

DIGIKEY

库存

1351

Min.Order

1

地区

WORLDWIDE Order Now

代理商库存报告日期: 2019-08-08

供货状态

NRND

Unit Price (US$)

2.115

数量

1000

ECCN (US)

EAR99

Country of Origin

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

适合您的资源

00 选择要下载的文档

技术文档

    • Description 版本 文档大小 操作
      DS0149
      Interface circuit - relay and lamp-driver
      3.3
      351.27 KB
      PDF
      DS0149

      Interface circuit - relay and lamp-driver

出版刊物和宣传资料

    • Description 版本 文档大小 操作
      Intelligent power switches (IPS) 04.2018
      4.21 MB
      PDF

      Intelligent power switches (IPS)

产品型号 供货状态 封装 等级规格 符合RoHS级别 材料声明**
TDE1737DP
NRND
DIP-8 工业 Ecopack2

TDE1737DP

Package:

DIP-8

Material Declaration**:

Marketing Status

NRND

Package

DIP-8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.