M1F45M12W2-1LA

批量生产
Design Win

汽车级ACEPACK DMT-32 fourpack拓扑SiC功率MOSFET 模块,1200V,80 mOhm(典型值),以及NTC

下载数据手册 Order Direct

产品概述

描述

This ACEPACK DMT-32 power module realizes a fourpack topology with integrated NTC, tailored for the DC/DC converter stage of the OBC in hybrid and electric vehicles. The power module features four silicon carbide Power MOSFETs of 3rd generation from STMicroelectronics. Thanks to the well-recognized chip technology, the ACEPACK DMT-32 ensures the best compromise between energy losses and high switching frequency operation mode. This module allows you to create complex topologies with very high power densities as well as high efficiency requirements. The AlN insulated substrate enables optimal thermal performance. Moreover, thanks to the specific design featuring grooves on the molding ensure a high creepage distance.

  • 所有功能

    • AQG 324 qualified
    • 1200 V blocking voltage
    • 47.5 mΩ of typical RDS(on)
    • Maximum operating junction temperature TJ = 175 °C
    • DBC Cu-AlN-Cu based substrate to improve thermal performance
    • Insulation voltage 3 kV
    • Integrated NTC temperature sensor

EDA符号、封装和3D模型

STMicroelectronics - M1F45M12W2-1LA

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 等级规格 符合RoHS级别 材料声明**
M1F45M12W2-1LA
批量生产
ACEPACK DMT-32 汽车应用 Ecopack1

M1F45M12W2-1LA

Package:

ACEPACK DMT-32

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

ACEPACK DMT-32

Grade

Automotive

RoHS Compliance Grade

Ecopack1
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
M1F45M12W2-1LA
Available at distributors

经销商的可用性 M1F45M12W2-1LA

代理商名称
地区 库存 最小订购量 第三方链接

代理商库存报告日期:

无法联系到经销商,请联系我们的销售办事处

M1F45M12W2-1LA 批量生产

Budgetary Price (US$)*/Qty:
-
包:
包装类型:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

产品型号:

M1F45M12W2-1LA

代理商名称

代理商库存报告日期:

Swipe or click the button to explore more details Don't show this again

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商