产品概述
描述
This second series of SLLIMM (small low-loss intelligent molded module) provides a compact, high-performance AC motor drive in a simple, rugged design. It combines new ST proprietary control ICs (one LS and one HS driver) with an improved short-circuit rugged trench gate field-stop (TFS) IGBT, making it ideal for motor drives operating up to 20 kHz in hard-switching circuitries. SLLIMM is a trademark of STMicroelectronics.-
所有功能
- IPM 8 A, 600 V, 3-phase IGBT inverter bridge including 2 control ICs for gate driving and freewheeling diodes
- 3.3 V, 5 V TTL/CMOS inputs with hysteresis
- Internal bootstrap diode
- Undervoltage lockout of gate drivers
- Smart shutdown function
- Short-circuit protection
- Shutdown input/fault output
- Separate open emitter outputs
- Built-in temperature sensor
- Comparator for fault protection
- Short-circuit rugged TFS IGBT
- Very fast, soft recovery diodes
- 85 kΩ NTC, UL 1434, CA 4 recognized
- Fully isolated package
- Isolation ratings of 1500 Vrms/min.
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
12 Nov 2020 | 12 Nov 2020 |
应用手册 (4)
Resource title | Latest update | |||
---|---|---|---|---|
19 Mar 2021 | 19 Mar 2021 | |||
19 Mar 2021 | 19 Mar 2021 | |||
22 Nov 2018 | 22 Nov 2018 | |||
19 Mar 2021 | 19 Mar 2021 |
技术文档 (2)
Resource title | Latest update | |||
---|---|---|---|---|
19 Mar 2021 | 19 Mar 2021 | |||
19 Mar 2021 | 19 Mar 2021 |
用户手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Mar 2021 | 19 Mar 2021 |
简报 (3)
Resource title | Latest update | |||
---|---|---|---|---|
13 Jul 2018 | 13 Jul 2018 | |||
07 Apr 2021 | 07 Apr 2021 | |||
20 Mar 2021 | 20 Mar 2021 |
宣传册 (5 of 6)
Resource title | Latest update | |||
---|---|---|---|---|
23 Feb 2021 | 23 Feb 2021 | |||
06 May 2020 | 06 May 2020 | |||
04 May 2020 | 04 May 2020 | |||
19 Mar 2021 | 19 Mar 2021 | |||
04 May 2020 | 04 May 2020 | |||
14 Oct 2020 | 14 Oct 2020 |