- STG80H65FBD7 650 V, 80 A trench gate field-stop HB series high-speed IGBT die in D7 packing
- STG30M65F2D7 650 V、30 A沟槽栅场截止低损耗M系列IGBT晶片,D7封装
- STG15M65F2D7 650 V、15 A沟槽栅场截止低损耗M系列IGBT晶片,D7封装
- STG200M65F2D8AG 汽车级650 V、200 A沟槽栅场截止M系列IGBT晶片,D8封装
- STG20M65F2D7 650 V、20 A沟槽栅场截止M系列低损耗IGBT,D7封装
- STG50M65F2D7 650 V、50 A沟槽栅场截止M系列低损耗IGBT晶片,D7封装
600-650V: 相关产品
滤波器
Quick filters
File type
Latest update