技术说明
应用手册
规格书
- N-channel 1050 V, 110 mΩ typ., 46 A MDmesh DK5 Power MOSFET in a Max247 package
- N-channel 950 V, 120 mΩ typ., 38 A, MDmesh DK5 Power MOSFETs in TO-247 and TO-247 long leads packages
- N-channel 950 V, 275 mΩ typ., 18 A, MDmesh DK5 Power MOSFET in a TO-220FP package
- N-channel 950 V, 275 mΩ typ., 18 A, MDmesh DK5 Power MOSFETs in TO-247 and TO-247 long leads packages