技术说明
应用手册
规格书
- N-channel 800 V, 197 mΩ typ., 16 A MDmesh K6 Power MOSFET in a DPAK package
- N-channel 800 V, 197 mΩ typ., 16 A MDmesh K6 Power MOSFET in a TO-220 package
- N-channel 800 V, 285 mΩ typ., 12 A MDmesh K6 Power MOSFET in a DPAK package
- N-channel 800 V, 285 mΩ typ., 12 A MDmesh K6 Power MOSFET in a TO-220 package
- N-channel 800 V, 380 mΩ typ., 10 A MDmesh K6 Power MOSFET in a DPAK package
Flyers
- 300-1200 V MDmesh
- 300-1200 V MDmesh: The most complete SJ MOSFETs offer for (H)EV power solutions
- 800-1050V MDmeshTM K5 ST’s first super-junction VHV MOSFET Series
- 800V MDmeshTM K6 STPOWER MOSFET ST’s latest very high voltage super-junction technology
- ST MOSFET Finder, the new app for Android and iOS