技术说明
应用手册
规格书
- Automotive-grade N-channel 650 V, 0.024 Ω typ., 69 A, MDmesh™ V Power MOSFET in a TO-247 package
- Automotive-grade N-channel 650 V, 0.041 Ω typ., 46 A MDmesh™ M5 Power MOSFET in a TO-247 package
- Automotive-grade N-channel 650 V, 0.058 Ω typ., 42 A MDmesh™ M5 Power MOSFET in a D²PAK package
- N-channel 550 V, 0.066 Ω typ., 22.5 A MDmesh™ M5 Power MOSFET in a PowerFLAT™ 8x8 HV package
- N-channel 550 V, 0.150 Ω typ., 16 A MDmesh M5 Power MOSFETs in a DPAK and TO-220 packages