手册
技术说明
- HU3PAK package mounting and thermal behavior
- Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products
- Leadless packages with enhanced board level solder joint reliability for automotive application
- Mounting instructions for SMD (surface mounting device) packages
- Mounting instructions for THD (through-hole device) packages
应用手册
Design Note
Flyers
- 1200-1700V MDmesh K5 SERIES: Ideal for high input voltage auxiliary power supply systems
- 250V-600V-650V MDmesh M9
- 300-1200 V MDmesh power MOSFETs
- 300-1200 V MDmesh: The most complete SJ MOSFETs offer for (H)EV power solutions
- 400/650 V MDmesh™ DM2: STPOWER Power MOSFET series with fast-recovery body diode