产品概述
描述
These devices are N-channel Power MOSFET based on the MDmesh™ M5 innovative vertical process technology combined with the well-known PowerMESH™ horizontal layout. The resulting products offer extremely low on-resistance, making them particularly suitable for applications requiring high power and superior efficiency.-
所有功能
- Extremely low RDS(on)
- Low gate charge and input capacitance
- Excellent switching performance
- 100% avalanche tested
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
STD11N65M5 | 2 distributors | 批量生产 | EAR99 | NEC | Tape And Reel | DPAK | - | - | CHINA | |