Automotive-grade N-channel 60 V, 3.2 mOhm typ., 24 A Power MOSFET in a DPAK package

下载数据手册
概述
工具与软件
资源
解决方案
质量与可靠性
Sales Briefcase
eDesignSuite
开始
样片和购买
Partner products
  • This Power MOSFET has been developed using STMicroelectronics’ unique STripFET process, which is specifically designed to minimize input capacitance and gate charge. This renders the device suitable for use as primary switch in advanced high-efficiency isolated DC-DC converters for telecom and computer applications, and applications with low gate charge driving requirements.

    主要特性

    • AEC-Q101 qualified
    • Exceptional dv/dt capability
    • 100% avalanche tested
    • Low gate charge

样片和购买

产品型号
封装
包装类型
供货状态
预算价格(US$)
数量
ECCN (US)
Country of Origin
从分销商订购
从ST订购
STD22NF06AG DPAK Tape And Reel
Active
- - EAR99 CHINA No availability of distributors reported, please contact our sales office

STD22NF06AG

封装

DPAK

包装类型

Tape And Reel

Unit Price (US$)

*

供货状态

Active

Unit Price (US$)

-

数量

-

ECCN (US)

EAR99

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

精选 产品

适合您的资源

开发工具硬件

    • 产品型号

      MOSFET product finder application for Android and iOS

00 选择要下载的文档

技术文档

    • 描述 版本 文档大小 操作
      DS11884
      Automotive-grade N-channel 60 V, 32 mΩ typ., 24 A STripFET™ II Power MOSFET in a DPAK package
      1.0
      1.22 MB
      PDF
      DS11884

      Automotive-grade N-channel 60 V, 32 mΩ typ., 24 A STripFET™ II Power MOSFET in a DPAK package

    • 描述 版本 文档大小 操作
      AN3267
      Impact of power MOSFET VGS on buck converter performance
      1.2
      1.13 MB
      PDF
      AN4191
      Power MOSFET: Rg impact on applications
      1.2
      1.45 MB
      PDF
      AN4390
      ST’s MOSFET technologies for uninterruptible power supplies
      1.1
      1.22 MB
      PDF
      AN4337
      The avalanche issue: comparing the impacts of the IAR and EAS parameters
      1.1
      347.01 KB
      PDF
      AN3267

      Impact of power MOSFET VGS on buck converter performance

      AN4191

      Power MOSFET: Rg impact on applications

      AN4390

      ST’s MOSFET technologies for uninterruptible power supplies

      AN4337

      The avalanche issue: comparing the impacts of the IAR and EAS parameters

    • 描述 版本 文档大小 操作
      UM1575
      Spice model tutorial for Power MOSFETs
      1.3
      1.51 MB
      PDF
      UM1575

      Spice model tutorial for Power MOSFETs

出版刊物和宣传资料

    • 描述 版本 文档大小 操作
      AEC-Q101 STripFET F7 MOSFETs for Automotive 1.0
      776.14 KB
      PDF
      STPOWER™ STripFET F7 MOSFET for Industrial applications 1.0
      1.15 MB
      PDF

      AEC-Q101 STripFET F7 MOSFETs for Automotive

      STPOWER™ STripFET F7 MOSFET for Industrial applications

产品型号 供货状态 封装 等级规格 符合RoHS级别 材料声明**
STD22NF06AG
Active
DPAK 汽车 Ecopack1

STD22NF06AG

Package:

DPAK

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DPAK

Grade

Automotive

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.