产品概述
描述
These devices are made using the second generation of MDmesh™technology. This revolutionary Power MOSFET associates a new vertical structure to the company’s strip layout to yield one of the world’s lowest on-resistance and gate charge. It is therefore suitable for the most demanding high efficiency converters.-
所有功能
- 100% avalanche tested
- Low input capacitance and gate charge
- Low gate input resistance
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
STF23NM50N | 无法联系到经销商,请联系我们的销售办事处 | 批量生产 | EAR99 | NEC | Tube | TO-220FP | - | - | CHINA | |