概观
工具与软件
资源
解决方案
质量与可靠性
Sales Briefcase
eDesignSuite
开始
样片和购买
Partner products
  • The new MDmesh M6 technology incorporates the most recent advancements to the well-known and consolidated MDmesh family of SJ MOSFETs. STMicroelectronics builds on the previous generation of MDmesh devices through its new M6 technology, which combines excellent RDS(on) per area improvement with one of the most effective switching behaviors available, as well as a user-friendly experience for maximum end-application efficiency.

    主要特性

    • Reduced switching losses
    • Lower RDS(on) per area vs previous generation
    • Low gate input resistance
    • 100% avalanche tested
    • Zener-protected

样片和购买

型号
Package
Packing Type
Marketing Status
Budgetary Price (US$)*
Quantity
ECCN (US)
Country of Origin
Order from Distributors
Order from ST
STF3N65M6 TO-220FP Tube
Evaluation
0.5 1000 EAR99 - No availability of distributors reported, please contact our sales office

STF3N65M6

Package

TO-220FP

Packing Type

Tube

Unit Price (US$)

0.5*

Marketing Status

Evaluation

Unit Price (US$)

0.5

Quantity

1000

ECCN (US)

EAR99

Country of Origin

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

开发工具硬件

    • 型号

      MOSFET product finder application for Android and iOS

00 Files selected for download

技术文档

    • Description 版本 文档大小 Action
      DS11614
      N-channel 650 V, 1.4 Ω typ., 3.5 A MDmesh M6 Power MOSFET in a TO-220FP package
      2.0
      459.22 KB
      PDF
      DS11614

      N-channel 650 V, 1.4 Ω typ., 3.5 A MDmesh M6 Power MOSFET in a TO-220FP package

    • Description 版本 文档大小 Action
      AN4250
      Fishbone diagram for power factor correction
      1.1
      772.32 KB
      PDF
      AN2842
      Paralleling of power MOSFETs in PFC topology
      1.4
      896.91 KB
      PDF
      AN2344
      Power MOSFET avalanche characteristics and ratings
      1.3
      880.04 KB
      PDF
      AN5318
      Super-junction power device evolution: characteristics analysis and performance comparison between MDmesh M2 and MDmesh M6 technologies
      1.0
      1.09 MB
      PDF
      AN4337
      The avalanche issue: comparing the impacts of the IAR and EAS parameters
      1.1
      347.01 KB
      PDF
      AN4250

      Fishbone diagram for power factor correction

      AN2842

      Paralleling of power MOSFETs in PFC topology

      AN2344

      Power MOSFET avalanche characteristics and ratings

      AN5318

      Super-junction power device evolution: characteristics analysis and performance comparison between MDmesh M2 and MDmesh M6 technologies

      AN4337

      The avalanche issue: comparing the impacts of the IAR and EAS parameters

    • Description 版本 文档大小 Action
      TN1156
      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products
      1.0
      657.71 KB
      PDF
      TN1156

      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products

    • Description 版本 文档大小 Action
      UM1575
      Spice model tutorial for Power MOSFETs
      1.3
      1.51 MB
      PDF
      UM1575

      Spice model tutorial for Power MOSFETs

HW Model, CAD Libraries & SVD

    • Description 版本 文档大小 Action
      stf3n65m6 Pspice Model 1.0
      10.16 KB
      ZIP

      stf3n65m6 Pspice Model

出版刊物和宣传资料

    • Description 版本 文档大小 Action
      600 to 700 V MDmesh™ M6 High-voltage, SJ MOSFETs to boost the efficiency 1.0
      760.45 KB
      PDF

      600 to 700 V MDmesh™ M6 High-voltage, SJ MOSFETs to boost the efficiency

    • Description 版本 文档大小 Action
      电源管理 2017版指南 09.2017
      4.42 MB
      PDF

      电源管理 2017版指南

型号 Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STF3N65M6
Evaluation
TO-220FP 工业 Ecopack2

STF3N65M6

Package:

TO-220FP

Material Declaration**:

Marketing Status

Evaluation

Package

TO-220FP

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.