30 A, 600 V, very fast IGBT

下载数据手册

Order from our eStore and our distributors

立即购买
概述
工具与软件
资源
解决方案
质量与可靠性
Sales Briefcase
eDesignSuite
开始
样片和购买
Partner products
  • This IGBT utilizes the advanced PowerMESH™ process resulting in an excellent trade-off between switching performance and low on-state behavior.

    Key Features

    • High frequency operation up to 50 kHz
    • Lower CRES / CIESratio (no cross-conduction susceptibility)
    • High current capability

样片和购买

产品型号
封装
包装类型
供货状态
预算价格(US$)
数量
ECCN (US)
Country of Origin
一般描述
从分销商订购
从ST订购
STGB20NC60V D2PAK Tape And Reel
NRND
- EAR99 - 30 A, 600 V, very fast IGBT 查看供货情况

Distributor availability ofSTGB20NC60V

代理商名称
地区 库存 最小订购量 Third party link
MOUSER WORLDWIDE 900 1 Order Now
Farnell Element14 EUROPE 1000 1 Order Now

代理商库存报告日期: 2019-11-14

代理商名称

MOUSER

库存

900

Min.Order

1

地区

WORLDWIDE Order Now

Farnell Element14

库存

1000

Min.Order

1

地区

EUROPE Order Now

代理商库存报告日期: 2019-11-14

立即购买

STGB20NC60V

封装

D2PAK

包装类型

Tape And Reel

单价(US$)

*

Distributor availability ofSTGB20NC60V

代理商名称
地区 库存 最小订购量 Third party link
MOUSER WORLDWIDE 900 1 Order Now
Farnell Element14 EUROPE 1000 1 Order Now

代理商库存报告日期: 2019-11-14

代理商名称

MOUSER

库存

900

Min.Order

1

地区

WORLDWIDE Order Now

Farnell Element14

库存

1000

Min.Order

1

地区

EUROPE Order Now

代理商库存报告日期: 2019-11-14

供货状态

NRND

单价(US$)

-

数量

-

ECCN (US)

EAR99

Country of Origin

-

一般描述

30 A, 600 V, very fast IGBT

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商

适合您的资源

开发工具硬件

    • 产品型号

      IGBT product finder application for Android and iOS

00 选择要下载的文档

技术文档

    • 描述 版本 文档大小 操作
      DS3616
      30 A - 600 V - very fast IGBT
      6.0
      464.75 KB
      PDF
      DS3616

      30 A - 600 V - very fast IGBT

    • 描述 版本 文档大小 操作
      AN4694
      EMC design guides for motor control applications
      1.0
      2.13 MB
      PDF
      AN4544
      IGBT datasheet tutorial
      1.1
      2.4 MB
      PDF
      AN4694

      EMC design guides for motor control applications

      AN4544

      IGBT datasheet tutorial

出版刊物和宣传资料

    • 描述 版本 文档大小 操作
      650V HB series IGBTs; Innovative 4-lead package 1.0
      1.67 MB
      PDF
      ST IGBT Finder, get the right IGBT for your application with a touch of your screen 1.0
      357.76 KB
      PDF

      650V HB series IGBTs; Innovative 4-lead package

      ST IGBT Finder, get the right IGBT for your application with a touch of your screen

产品型号 供货状态 一般描述 封装 等级规格 符合RoHS级别 Material Declaration**
STGB20NC60V
NRND
30 A, 600 V, very fast IGBT D2PAK 工业 Ecopack2

STGB20NC60V

Package:

30 A, 600 V, very fast IGBT

Material Declaration**:

Marketing Status

NRND

General Description

30 A, 600 V, very fast IGBT

Package

D2PAK

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.