概述
工具与软件
资源
解决方案
质量与可靠性
Sales Briefcase
eDesignSuite
开始
样片和购买
Partner products
  • These devices are based on a new advanced planar technology concept to yield an IGBT with more stable switching performance (Eoff) versus temperature, as well as lower conduction losses.

    Key Features

    • Minimal tail current
    • Low conduction and switching losses
    • Ultrafast soft recovery antiparallel diode

样片和购买

产品型号
封装
包装类型
供货状态
预算价格(US$)
数量
ECCN (US)
Country of Origin
一般描述
从分销商订购
从ST订购
STGB3HF60HD D2PAK Tape And Reel
NRND
0.7 1000 EAR99 - 4.5 A, 600 V very fast IGBT with Ultrafast diode 没有经销商,请联系我们的销售办事处

STGB3HF60HD

封装

D2PAK

包装类型

Tape And Reel

单价(US$)

0.7*

供货状态

NRND

单价(US$)

0.7

数量

1000

ECCN (US)

EAR99

Country of Origin

-

一般描述

4.5 A, 600 V very fast IGBT with Ultrafast diode

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商

适合您的资源

开发工具硬件

    • 产品型号

      IGBT product finder application for Android and iOS

00 选择要下载的文档

技术文档

    • 描述 版本 文档大小 操作
      DS6882
      4.5 A, 600 V very fast IGBT with Ultrafast diode
      5.0
      1.29 MB
      PDF
      DS6882

      4.5 A, 600 V very fast IGBT with Ultrafast diode

    • 描述 版本 文档大小 操作
      AN4694
      EMC design guides for motor control applications
      1.0
      2.13 MB
      PDF
      AN4544
      IGBT datasheet tutorial
      1.1
      2.4 MB
      PDF
      AN4694

      EMC design guides for motor control applications

      AN4544

      IGBT datasheet tutorial

出版刊物和宣传资料

    • 描述 版本 文档大小 操作
      650V HB series IGBTs; Innovative 4-lead package 1.0
      1.67 MB
      PDF
      ST IGBT Finder, get the right IGBT for your application with a touch of your screen 1.0
      357.76 KB
      PDF

      650V HB series IGBTs; Innovative 4-lead package

      ST IGBT Finder, get the right IGBT for your application with a touch of your screen

产品型号 供货状态 一般描述 封装 等级规格 符合RoHS级别 Material Declaration**
STGB3HF60HD
NRND
4.5 A, 600 V very fast IGBT with Ultrafast diode D2PAK 工业 Ecopack2

STGB3HF60HD

Package:

4.5 A, 600 V very fast IGBT with Ultrafast diode

Material Declaration**:

Marketing Status

NRND

General Description

4.5 A, 600 V very fast IGBT with Ultrafast diode

Package

D2PAK

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.