产品概述
描述
These devices are IGBTs developed using an advanced proprietary trench gate field-stop structure. These devices are part of the H series of IGBTs, which represents an optimum compromise between conduction and switching losses to maximize the efficiency of high switching frequency converters. Furthermore, a slightly positive VCE(sat) temperature coefficient and very tight parameter distribution result in safer paralleling operation.-
所有功能
- High-speed switching
- Tight parameter distribution
- Safe paralleling
- Low thermal resistance
- Short-circuit rated
- Ultrafast soft recovery antiparallel diode
您可能还会喜欢...
精选 视频
特别推荐
All tools & software
EDA符号、封装和3D模型
全部资源
Resource title | 版本 | Latest update |
---|
SPICE models (1)
Resource title | 版本 | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 28 Aug 2015 | 28 Aug 2015 |
质量与可靠性
产品型号 | Marketing Status | 一般描述 | 封装 | 等级规格 | 符合RoHS级别 | 材料声明** |
---|---|---|---|---|---|---|
STGD5H60DF | 批量生产 | Trench gate field-stop IGBT, H series 600 V, 5 A high speed | DPAK | 工业 | Ecopack2 | |
STGD5H60DF
Package:
Trench gate field-stop IGBT, H series 600 V, 5 A high speedMaterial Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持。
样片和购买
产品型号 | Order from distributors | 从ST订购 | 供货状态 | ECCN (US) | ECCN (EU) | 包装类型 | 封装 | 温度(ºC) | Country of Origin | 一般描述 | Budgetary Price (US$)*/Qty | Country of Origin | 一般描述 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小值 | 最大值 | ||||||||||||||
STGD5H60DF | 无法联系到经销商,请联系我们的销售办事处 | 批量生产 | EAR99 | NEC | Tape and Reel | DPAK | -55 | 175 | CHINA | Trench gate field-stop IGBT, H series 600 V, 5 A high speed | | CHINA | Trench gate field-stop IGBT, H series 600 V, 5 A high speed |