概观
工具与软件
资源
解决方案
质量与可靠性
Sales Briefcase
eDesignSuite
开始
样片和购买
Partner products
  • These devices are based on a new advanced planar technology concept to yield an IGBT with more stable switching performance (Eoff) versus temperature, as well as lower conduction losses.

    主要特性

    • Minimal tail current
    • Low conduction and switching losses
    • Ultrafast soft recovery antiparallel diode

样片和购买

型号
Package
Packing Type
Marketing Status
Budgetary Price (US$)*
Quantity
ECCN (US)
Country of Origin
General Description
Order from Distributors
Order from ST
STGF3HF60HD TO-220FP Tube
NRND
- - EAR99 - 4.5 A, 600 V very fast IGBT with Ultrafast diode No availability of distributors reported, please contact our sales office

STGF3HF60HD

Package

TO-220FP

Packing Type

Tube

Unit Price (US$)

*

Marketing Status

NRND

Unit Price (US$)

-

Quantity

-

ECCN (US)

EAR99

Country of Origin

-

General Description

4.5 A, 600 V very fast IGBT with Ultrafast diode

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

开发工具硬件

    • 型号

      IGBT product finder application for Android and iOS

00 Files selected for download

技术文档

    • 描述 版本 文档大小 Action
      DS6882
      4.5 A, 600 V very fast IGBT with Ultrafast diode
      5.0
      1.29 MB
      PDF
      DS6882

      4.5 A, 600 V very fast IGBT with Ultrafast diode

    • 描述 版本 文档大小 Action
      AN4694
      EMC design guides for motor control applications
      1.0
      2.13 MB
      PDF
      AN4544
      IGBT datasheet tutorial
      1.1
      2.4 MB
      PDF
      AN4694

      EMC design guides for motor control applications

      AN4544

      IGBT datasheet tutorial

出版刊物和宣传资料

    • 描述 版本 文档大小 Action
      650V HB series IGBTs; Innovative 4-lead package 1.0
      1.67 MB
      PDF
      ST IGBT Finder, get the right IGBT for your application with a touch of your screen 1.0
      357.76 KB
      PDF

      650V HB series IGBTs; Innovative 4-lead package

      ST IGBT Finder, get the right IGBT for your application with a touch of your screen

型号 Marketing Status General Description Package Grade RoHS Compliance Grade Material Declaration**
STGF3HF60HD
NRND
4.5 A, 600 V very fast IGBT with Ultrafast diode TO-220FP 工业 Ecopack2

STGF3HF60HD

Package:

4.5 A, 600 V very fast IGBT with Ultrafast diode

Material Declaration**:

Marketing Status

NRND

General Description

4.5 A, 600 V very fast IGBT with Ultrafast diode

Package

TO-220FP

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.