产品概述
描述
This device is an IGBT developed using an advanced proprietary trench gate and field stop structure. This IGBT series offers the optimum compromise between conduction and switching losses, maximizing the efficiency of very high frequency converters. Furthermore, a positive VCE(sat)temperature coefficient and very tight parameter distribution result in easier paralleling operation.
-
所有功能
- High speed switching
- Tight parameters distribution
- Safe paralleling
- Low thermal resistance
- Short-circuit rated
- Ultrafast soft recovery antiparallel diode
EDA符号、封装和3D模型
质量与可靠性
产品型号 | Marketing Status | 一般描述 | 封装 | 等级规格 | 符合RoHS级别 | 材料声明** |
---|---|---|---|---|---|---|
STGP7H60DF | 批量生产 | Trench gate field-stop IGBT, H series 600 V, 7 A high speed | TO-220 | 工业 | Ecopack2 | |
STGP7H60DF
Package:
Trench gate field-stop IGBT, H series 600 V, 7 A high speedMaterial Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持。
样片和购买
产品型号 | 供货状态 | Budgetary Price (US$)*/Qty | 从ST订购 | Order from distributors | 封装 | 包装类型 | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | 温度(ºC) | 一般描述 | Operating Temperature (°C) (min) | 一般描述 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小值 | 最大值 | |||||||||||||||
STGP7H60DF | | | distributors 无法联系到经销商,请联系我们的销售办事处 | TO-220 | Tube | CHINA | EAR99 | NEC | -55 | 175 | Trench gate field-stop IGBT, H series 600 V, 7 A high speed | -55 | Trench gate field-stop IGBT, H series 600 V, 7 A high speed |
STGP7H60DF 批量生产