概观
工具与软件
资源
解决方案
质量与可靠性
Sales Briefcase
eDesignSuite
开始
样片和购买
Partner products
  • This device is an IGBT developed using an advanced proprietary trench gate field stop structure. The device is part of the new HB series of IGBTs, which represent an optimum compromise between conduction and switching losses to maximize the efficiency of any frequency converter. Furthermore, a slightly positive VCE(sat) temperature coefficient and very tight parameter distribution result in safer paralleling operation.

    主要特性

    • Maximum junction temperature: TJ= 175 °C
    • High speed switching series
    • Minimized tail current
    • Low saturation voltage: VCE(sat)= 1.6 V (typ.) @ IC= 40 A
    • Tight parameters distribution
    • Safe paralleling
    • Low thermal resistance
    • Low VFsoft recovery co-packaged diode
    • Lead free package

样片和购买

型号
Package
Packing Type
Marketing Status
Budgetary Price (US$)*
Quantity
ECCN (US)
Country of Origin
General Description
Order from Distributors
Order from ST
STGWT40H60DLFB TO-3P Tube
NRND
3 1000 EAR99 - Trench gate field-stop IGBT, HB series 600 V, 40 A high speed No availability of distributors reported, please contact our sales office

STGWT40H60DLFB

Package

TO-3P

Packing Type

Tube

Unit Price (US$)

3.0*

Marketing Status

NRND

Unit Price (US$)

3

Quantity

1000

ECCN (US)

EAR99

Country of Origin

-

General Description

Trench gate field-stop IGBT, HB series 600 V, 40 A high speed

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

开发工具硬件

    • 型号

      IGBT product finder application for Android and iOS

00 Files selected for download

技术文档

    • Description 版本 文档大小 Action
      DS9539
      Trench gate field-stop IGBT, HB series 600 V, 40 A high speed
      4.0
      1.45 MB
      PDF
      DS9539

      Trench gate field-stop IGBT, HB series 600 V, 40 A high speed

    • Description 版本 文档大小 Action
      AN4694
      EMC design guides for motor control applications
      1.0
      2.13 MB
      PDF
      AN4544
      IGBT datasheet tutorial
      1.1
      2.4 MB
      PDF
      AN4713
      Induction cooking – IGBTs in resonant converters
      1.0
      586.5 KB
      PDF
      AN5277
      Introduction to the new fast 650 V HB2 IGBT series on a two‑switch forward welding equipment
      1.0
      1.08 MB
      PDF
      AN4694

      EMC design guides for motor control applications

      AN4544

      IGBT datasheet tutorial

      AN4713

      Induction cooking – IGBTs in resonant converters

      AN5277

      Introduction to the new fast 650 V HB2 IGBT series on a two‑switch forward welding equipment

HW Model, CAD Libraries & SVD

    • Description 版本 文档大小 Action
      STGWT40H60DLFB PSpice model 1.0
      9.46 KB
      ZIP

      STGWT40H60DLFB PSpice model

出版刊物和宣传资料

    • Description 版本 文档大小 Action
      650V HB series IGBTs; Innovative 4-lead package 1.0
      1.67 MB
      PDF
      HB series 650 V IGBTs; Trench Gate Field-stop High-speed technologies 1.0
      290.2 KB
      PDF
      ST IGBT Finder, get the right IGBT for your application with a touch of your screen 1.0
      357.76 KB
      PDF

      650V HB series IGBTs; Innovative 4-lead package

      HB series 650 V IGBTs; Trench Gate Field-stop High-speed technologies

      ST IGBT Finder, get the right IGBT for your application with a touch of your screen

    • Description 版本 文档大小 Action
      电源管理 2017版指南 09.2017
      4.42 MB
      PDF

      电源管理 2017版指南

型号 Marketing Status General Description Package Grade RoHS Compliance Grade Material Declaration**
STGWT40H60DLFB
NRND
Trench gate field-stop IGBT, HB series 600 V, 40 A high speed TO-3P 工业 Ecopack1

STGWT40H60DLFB

Package:

Trench gate field-stop IGBT, HB series 600 V, 40 A high speed

Material Declaration**:

Marketing Status

NRND

General Description

Trench gate field-stop IGBT, HB series 600 V, 40 A high speed

Package

TO-3P

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.