概述
工具与软件
资源
解决方案
质量与可靠性
Sales Briefcase
eDesignSuite
开始
样片和购买
Partner products
  • 主要特性

    • Maximum junction temperature: TJ = 175 °C
    • High speed switching series
    • Minimized tail current
    • Very low saturation voltage: VCE(sat) = 1.6 V(typ) @ IC = 40 A
    • Safe paralleling
    • Tight parameter distribution
    • Low thermal resistance

样片和购买

产品型号
封装
包装类型
供货状态
预算价格(US$)
数量
ECCN (US)
Country of Origin
描述
从分销商订购
从ST订购
STGWT40H65FB TO-3P Tube
NRND
3.25 1000 EAR99 - Trench gate field-stop 650 V, 40 A high speed HB series IGBT 查看供货情况

Distributor availability ofSTGWT40H65FB

代理商名称
地区 库存 最小订购量 Third party link
RS COMPONENTS EUROPE 242 1 Order Now

代理商库存报告日期: 2019-08-05

代理商名称

RS COMPONENTS

库存

242

Min.Order

1

地区

EUROPE Order Now

代理商库存报告日期: 2019-08-05

STGWT40H65FB

封装

TO-3P

包装类型

Tube

Unit Price (US$)

3.25*

Distributor availability ofSTGWT40H65FB

代理商名称
地区 库存 最小订购量 Third party link
RS COMPONENTS EUROPE 242 1 Order Now

代理商库存报告日期: 2019-08-05

代理商名称

RS COMPONENTS

库存

242

Min.Order

1

地区

EUROPE Order Now

代理商库存报告日期: 2019-08-05

供货状态

NRND

Unit Price (US$)

3.25

数量

1000

ECCN (US)

EAR99

Country of Origin

-

描述

Trench gate field-stop 650 V, 40 A high speed HB series IGBT

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

适合您的资源

开发工具硬件

    • 产品型号

      IGBT product finder application for Android and iOS

00 选择要下载的文档

技术文档

    • Description 版本 文档大小 操作
      DS9908
      Trench gate field-stop IGBT, HB series 650 V, 40 A high speed
      7.0
      1.05 MB
      PDF
      DS9908

      Trench gate field-stop IGBT, HB series 650 V, 40 A high speed

    • Description 版本 文档大小 操作
      AN4694
      EMC design guides for motor control applications
      1.0
      2.13 MB
      PDF
      AN4544
      IGBT datasheet tutorial
      1.1
      2.4 MB
      PDF
      AN5277
      Introduction to the new fast 650 V HB2 IGBT series on a two‑switch forward welding equipment
      1.0
      1.08 MB
      PDF
      AN4638
      Welding machines: V and HB series IGBTs on two-switch forward converters
      1.0
      724.64 KB
      PDF
      AN4694

      EMC design guides for motor control applications

      AN4544

      IGBT datasheet tutorial

      AN5277

      Introduction to the new fast 650 V HB2 IGBT series on a two‑switch forward welding equipment

      AN4638

      Welding machines: V and HB series IGBTs on two-switch forward converters

硬件型号、CAD库及SVD

    • Description 版本 文档大小 操作
      STGWT40H65FB PSpice model 1.0
      8.73 KB
      ZIP

      STGWT40H65FB PSpice model

出版刊物和宣传资料

    • Description 版本 文档大小 操作
      650V HB series IGBTs; Innovative 4-lead package 1.0
      1.67 MB
      PDF
      HB series 650 V IGBTs; Trench Gate Field-stop High-speed technologies 1.0
      290.2 KB
      PDF
      ST IGBT Finder, get the right IGBT for your application with a touch of your screen 1.0
      357.76 KB
      PDF

      650V HB series IGBTs; Innovative 4-lead package

      HB series 650 V IGBTs; Trench Gate Field-stop High-speed technologies

      ST IGBT Finder, get the right IGBT for your application with a touch of your screen

产品型号 供货状态 描述 封装 等级规格 符合RoHS级别 材料声明**
STGWT40H65FB
NRND
Trench gate field-stop 650 V, 40 A high speed HB series IGBT TO-3P 工业 Ecopack1

STGWT40H65FB

Package:

Trench gate field-stop 650 V, 40 A high speed HB series IGBT

Material Declaration**:

PDF XML

Marketing Status

NRND

General Description

Trench gate field-stop 650 V, 40 A high speed HB series IGBT

Package

TO-3P

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.