STP78NF55-08

NRND

N-channel 55 V, 0.0065 Ohm typ., 80 A STripFET Power MOSFET in a D2PAK package

下载数据手册
概述
工具与软件
资源
解决方案
质量与可靠性
Sales Briefcase
eDesignSuite
开始
样片和购买
Partner products
  • These Power MOSFETs have been developed using STMicroelectronics’ unique STripFET process, which is specifically designed to minimize input capacitance and gate charge. This renders the devices suitable for use as primary switch in advanced high-efficiency isolated DC-DC converters for telecom and computer applications, and applications with low gate charge driving requirements.

    主要特性

    • 100% avalanche tested
    • Low input capacitance and gate charge
    • Low gate input resistance

样片和购买

产品型号
封装
包装类型
供货状态
ECCN (US)
Country of Origin
Approximate Price (US$)* / Qty
从ST订购
从分销商订购
STP78NF55-08 TO-220AB Tube
NRND
EAR99 - 没有经销商,请联系我们的销售办事处

STP78NF55-08

封装

TO-220AB

包装类型

Tube

Approximate Price (US$)* / Qty

供货状态

NRND

Budgetary Price (US$)* / Qty

ECCN (US)

EAR99

Country of Origin

-

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商

精选 产品

移动应用

    • 产品型号

      STPOWER MOSFET finder mobile app for tablets and smartphones

00 选择要下载的文档

技术文档

    • 描述 版本 文档大小 操作
      DS11755
      N-channel 55 V, 0.0065 Ω typ., 78 A STripFET™ II Power MOSFETs in D²PAK and TO-220 packages
      1.0
      815.14 KB
      PDF
      DS11755

      N-channel 55 V, 0.0065 Ω typ., 78 A STripFET™ II Power MOSFETs in D²PAK and TO-220 packages

    • 描述 版本 文档大小 操作
      AN3267
      Impact of power MOSFET VGS on buck converter performance
      1.2
      1.13 MB
      PDF
      AN4191
      Power MOSFET: Rg impact on applications
      1.2
      1.45 MB
      PDF
      AN4390
      ST’s MOSFET technologies for uninterruptible power supplies
      1.1
      1.22 MB
      PDF
      AN4337
      The avalanche issue: comparing the impacts of the IAR and EAS parameters
      1.1
      347.01 KB
      PDF
      AN3267

      Impact of power MOSFET VGS on buck converter performance

      AN4191

      Power MOSFET: Rg impact on applications

      AN4390

      ST’s MOSFET technologies for uninterruptible power supplies

      AN4337

      The avalanche issue: comparing the impacts of the IAR and EAS parameters

    • 描述 版本 文档大小 操作
      UM1575
      Spice model tutorial for Power MOSFETs
      1.3
      1.51 MB
      PDF
      UM1575

      Spice model tutorial for Power MOSFETs

出版刊物和宣传资料

    • 描述 版本 文档大小 操作
      300-1200 V MDmesh:The most complete SJ MOSFETs offer for (H)EV power solutions 1.0
      568.16 KB
      PDF
      AEC-Q101 STripFET F7 MOSFETs for Automotive 1.0
      743.73 KB
      PDF
      STPOWER™ STripFET F7 MOSFET for Industrial applications 1.0
      1.15 MB
      PDF

      300-1200 V MDmesh:The most complete SJ MOSFETs offer for (H)EV power solutions

      AEC-Q101 STripFET F7 MOSFETs for Automotive

      STPOWER™ STripFET F7 MOSFET for Industrial applications

产品型号 供货状态 封装 等级规格 符合RoHS级别 材料声明**
STP78NF55-08
NRND
TO-220AB Industrial Ecopack2

STP78NF55-08

Package:

TO-220AB

Material Declaration**:

Marketing Status

NRND

Package

TO-220AB

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持

支持中心或提供反馈