技术说明
规格书
- 1200 V, 15 A trench gate field‑stop M series low‑loss IGBT die in D8 packing
- 1200 V, 25 A trench gate field-stop H series IGBT die in D7 packing
- 1200 V, 25 A trench gate field-stop M series low-loss IGBT die in D7 packing
- 1200 V, 75 A trench gate field-stop M series low-loss IGBT die in D7 packing
- 1200 V, 8 A trench gate field-stop M series low-loss IGBT die in D7 packing