技术说明
应用手册
- 10 W SMPS with HV power MOSFET and the L6565 for three-phase industrial applications
- 35 W wide input range flyback converter using HVLED001B quasi-resonant flyback controller and STF10LN80K5
- Evaluation board for off-line forward converter based on L5991
- Fishbone diagram for power factor correction
- Guidelines for using ST's MOSFET smd Packages
Design Note
规格书
- Automotive-grade N-channel 1000 V, 5.4 Ω typ., 2.2 A SuperMESH Power MOSFET in a DPAK package
- Automotive-grade N-channel 1200 V, 0.62 Ω typ., 12 A, MDmesh K5 Power MOSFET in an H²PAK‑2 package
- Automotive-grade N-channel 1200 V, 1.45 Ω typ., 7 A, MDmesh K5 Power MOSFET in an H²PAK‑2 package
- Automotive-grade N-channel 1200 V, 7.25 Ω typ., 1.5 A, MDmesh K5 Power MOSFET in an H²PAK-2 package
- Automotive-grade N-channel 800 V, 0.60 O typ., 8 A MDmesh K5 Power MOSFET in an H²PAK-2 package
Flyers
- 1200-1700V MDmesh K5 SERIES: Ideal for high input voltage auxiliary power supply systems
- 300-1200 V MDmesh power MOSFETs
- 300-1200 V MDmesh: The most complete SJ MOSFETs offer for (H)EV power solutions
- 800-1050V MDmeshTM K5 ST’s first super-junction VHV MOSFET Series
- 800-1700 V MDmesh K5 STPOWER MOSFET very high voltage super-junction series