应用手册
规格书
- Automotive-grade P-channel -30 V, 5 mΩ typ., -80 A STripFET™ H6 Power MOSFET in a DPAK package
- Automotive-grade P-channel -40 V, 12 mΩ typ., -50 A STripFET™ F6 Power MOSFET in a DPAK package
- Automotive-grade P-channel -60 V, 0.13 Ω typ., -10 A STripFET™ F6 Power MOSFET in a DPAK package
- Automotive-grade P-channel -80 V, 18.5 mΩ typ., -40 A STripFET™ F6 Power MOSFET in a DPAK package
- P-channel -100 V, 0.136 Ω typ., -3 A STripFET™ F6 Power MOSFET in an SOT-223 package