Create more efficient and compact systems than ever with STPOWER SiC MOSFETs
Bring the advantages of innovative wide bandgap materials (WBG) to your next design thanks to STPOWER SiC MOSFETs. With an extended voltage range, from 650 to 2200 V, ST's silicon-carbide MOSFETs offer one of the most advanced technology platforms featuring excellent switching performance combined with very low on-state resistance per area.
The main features of our STPOWER SiC MOSFETs include:
- Automotive-grade (AG) qualified devices
- Very high temperature handling capability (max. TJ = 200 °C)
- Very high switching frequency operation and very low switching losses
- Low on-state resistance
- Gate drive compatible with existing ICs
- Very fast and robust intrinsic body diode
Our STPOWER SiC MOSFET portfolio includes state-of-the-art packages (HiP247, H2PAK-7, TO-247 long leads, STPAK and HU3PAK) specifically designed to meet the stringent requirements of automotive and industrial applications.
![]() | In addition to the latest packaging technologies, our SiC MOSFETs, including G3 devices, are available as bare die. Compliant with the most stringent automotive requirements including Wafer-Level Burn-In (WLBI) and Known Good Die (KGD) processes, bare die are available as reconstructed wafers or in tape & reel packaging. Check our Innovation and Technology page about SiC. |

精选 视频
特别推荐
- SCTW100N120G2AG Automotive-grade silicon carbide Power MOSFET 1200 V, 75 A, 30 mOhm (typ. TJ = 25 C) in an HiP247 package
- SCT20N120H Silicon carbide Power MOSFET 1200 V, 20 A, 189 mOhm (typ., Tj = 150 C) in an HiP247 package
- SCTWA50N120 Silicon carbide Power MOSFET 1200 V, 65 A, 59 mOhm (typ. TJ = 150 C) in an HiP247 long leads package
- SCTW40N120G2VAG Automotive-grade silicon carbide Power MOSFET 1200 V, 75 mOhm typ., 33 A in an HiP247 package
- SCTH40N120G2V-7 Silicon carbide Power MOSFET 1200 V, 62 mOhm typ., 36 A in an H2PAK-7 package
- SCTW35N65G2VAG Automotive-grade silicon carbide Power MOSFET 650 V, 45 A, 55 mOhm (typ., TJ = 25 C) in an HiP247 package
- SCTH60N120G2-7 Silicon carbide Power MOSFET 1200 V, 35 mOhm typ., 60 A in an H2PAK-7 package
- SCT50N120 Silicon carbide Power MOSFET 1200 V, 65 A, 59 mOhm (typ. TJ = 150 C) in an HiP247 package
- SCTH100N65G2-7AG Automotive-grade silicon carbide Power MOSFET 650 V, 20 mOhm typ., 95 A in an H2PAK-7 package
- SCTWA90N65G2V Silicon carbide Power MOSFET 650 V, 119 A, 18 mOhm (typ. TJ = 25 C) in an HiP247 long leads package
- SCTW60N120G2AG Automotive-grade silicon carbide Power MOSFET 1200 V, 45 mOhm typ., 52 A in an HiP247 package
- SCTWA60N12G2-4AG Automotive-grade silicon carbide Power MOSFET 1200 V, 45 mOhm typ., 52 A in an HiP247-4 package
- SCTWA40N120G2AG Automotive-grade silicon carbide Power MOSFET 1200 V, 75 mOhm typ., 33 A in an HiP247 long leads package
- SCTW60N120G2 Silicon carbide Power MOSFET 1200 V, 35 mOhm typ., 60 A in an HiP247 package
- SCTWA40N12G24AG Automotive-grade silicon carbide Power MOSFET 1200 V, 75 mOhm typ., 33 A in an HiP247-4 package
- SCTWA60N120G2-4 Silicon carbide Power MOSFET 1200 V, 35 mOhm typ., 60 A in an HiP247-4 package
- SCTWA60N120G2AG Automotive-grade silicon carbide Power MOSFET 1200 V, 45 mOhm typ., 52 A in an HiP247 long leads package
- SCTWA10N120 Silicon carbide Power MOSFET 1200 V, 12 A, 550 mOhm (typ., TJ = 150 C) in an HiP247 long leads package
- SCT10N120H Silicon carbide Power MOSFET 1200 V, 12 A, 520 mOhm (typ., TJ = 150 C) in an HiP247 package
- SCT070HU120G3AG Automotive-grade silicon carbide Power MOSFET 1200 V, 63 mOhm typ., 30 A in an HU3PAK package
- SCT070H120G3AG Automotive-grade silicon carbide Power MOSFET 1200 V, 63 mOhm typ., 30 A in an H2PAK-7 package
- SCTH40N120G2V7AG Automotive-grade silicon carbide Power MOSFET 1200 V, 75 mOhm typ., 33 A in an H2PAK-7 package
- SCT1000N170 Silicon carbide Power MOSFET 1700 V, 1.0 Ohm typ., 7 A in an HiP247 package
- SCT1000N170AG Automotive-grade silicon carbide Power MOSFET 1700 V, 1.0 Ohm typ., 7 A in an HiP247 package
- SCT20N170AG Automotive-grade silicon carbide Power MOSFET 1700 V, 64 mOhm, 43 A in an HiP247 package
- SCTWA50N120-4 Silicon carbide Power MOSFET 1200 V, 52 mOhm typ., 65 A in an HiP247-4 package
- SCTW35N65G2V Silicon carbide Power MOSFET 650 V, 55 mOhm typ., 45 A in an HiP247 package
- SCTWA20N120 Silicon carbide Power MOSFET 1200 V, 20 A, 189 mOhm (typ., Tj = 150 C) in an HiP247 long leads package
- SCTW70N120G2V Silicon carbide Power MOSFET 1200 V, 21 mOhm typ., 91 A in an HiP247 package
- SCTWA40N120G2V-4 Silicon carbide Power MOSFET 1200 V, 62 mOhm typ., 36 A in an HiP247-4 package
- SCTL90N65G2V Silicon carbide Power MOSFET 650 V, 18 mOhm typ., 40 A in a PowerFLAT 8x8 HV package
- SCTWA70N120G2V-4 Silicon carbide Power MOSFET 1200 V, 21 mOhm typ., 91 A in an HiP247-4 package
- SCTWA40N120G2V Silicon carbide Power MOSFET 1200 V, 62 mOhm typ., 36 A in an HiP247 package
- SCTWA90N65G2V-4 Silicon carbide Power MOSFET 650 V, 18 mOhm typ., 119 A in an HiP247-4 package
- SCT055HU65G3AG Automotive-grade silicon carbide Power MOSFET 650 V, 58 mOhm typ., 30 A in an HU3PAK package
- SCT30N120 Silicon carbide Power MOSFET 1200 V, 45 A, 90 mOhm (typ. TJ = 150 C) in an HiP247 package
- SCT10N120 Silicon carbide Power MOSFET 1200 V, 12 A, 520 mOhm (typ., TJ = 150 C) in an HiP247 package
- SCT30N120H Silicon carbide Power MOSFET 1200 V, 45 A, 90 mOhm (typ. TJ = 150 C) in an H2PAK-2 package
- SCTW40N120G2V Silicon carbide Power MOSFET 1200 V, 62 mOhm typ., 36 A in an HiP247 package
- SCT20N120AG Automotive-grade Silicon carbide Power MOSFET 1200 V, 20 A, 189 mOhm (typ., Tj = 150 C) in an HiP247 package
- SCTWA30N120 Silicon carbide Power MOSFET 1200 V, 45 A, 90 mOhm (typ. TJ = 150 C) in an HiP247 long leads package
- SCT10N120AG Automotive-grade Silicon carbide Power MOSFET 1200 V, 12 A, 520 mOhm (typ., TJ = 150 C) in an HiP247 package
- SCT011H75G3AG Automotive-grade silicon carbide Power MOSFET 750 V, 11.4 mOhm typ., 110 A in an H2PAK-7 package
- SCTW90N65G2V Silicon carbide Power MOSFET 650 V, 119 A, 18 mOhm (typ., TJ = 25 C) in an HiP247 package
- SCTH90N65G2V-7 Silicon carbide Power MOSFET 650 V, 116 A, 18 mOhm (typ., TJ = 25 °C) in an H2PAK-7 package
- SCTH50N120-7 Silicon carbide Power MOSFET 1200 V, 65 A, 59 mOhm (typ., TJ = 150 C) in an H2PAK-7 package
- SCTH70N120G2V-7 Silicon carbide Power MOSFET 1200 V, 21 mOhm typ., 90 A in an H2PAK-7 package
- SCT20N170 Silicon carbide Power MOSFET 1700 V, 43 A, 64 mOhm (typ., TJ = 25 C) in an HiP247 package
- SCTW100N65G2AG Automotive-grade silicon carbide Power MOSFET 650 V, 20 mOhm typ., 100 A in an HiP247 package
- SCTH35N65G2V-7 Silicon carbide Power MOSFET 650 V, 55 mOhm typ., 45 A in an H2PAK-7 package
- SCTWA35N65G2V Silicon carbide Power MOSFET 650 V, 55 mOhm typ., 45 A in an HiP247 long leads package
- SCTH35N65G2V-7AG Automotive-grade silicon carbide Power MOSFET 650 V, 45 A, 55 mOhm (typ. TJ = 25 C) in an H2PAK-7 package
- SCT040HU65G3AG Automotive-grade silicon carbide Power MOSFET 650 V, 40 mOhm typ., 30 A in an HU3PAK package
- SCT040H65G3SAG Automotive-grade silicon carbide Power MOSFET 650 V, 40 mOhm typ., 30 A in an H2PAK-7 straight leads package
- SCT040H65G3AG Automotive-grade silicon carbide Power MOSFET 650 V, 40 mOhm typ., 30 A in an H2PAK-7 package
- SCT20N120 Silicon carbide Power MOSFET 1200 V, 20 A, 189 mOhm (typ., Tj = 150 C) in an HiP247 package
- SCTWA35N65G2V4AG Automotive-grade silicon carbide Power MOSFET 650 V, 55 mOhm typ., 45 A in an HiP247-4 package
- SCTWA35N65G2VAG Automotive-grade silicon carbide Power MOSFET 650 V, 45 A, 55 mOhm (typ., TJ = 25 C) in an HiP247 long leads package
- SCTL35N65G2V Silicon carbide Power MOSFET 650 V, 55 mOhm typ., 40 A in a PowerFLAT 8x8 HV package
- SCTWA35N65G2V-4 Silicon carbide Power MOSFET 650 V, 55 mOhm typ., 45 A in an HiP247-4 package