意法半导体’的数据线过压保护器件符合IEC 61000-4-5标准的要求,具有以下特性:
- 采用包括倒装片、SOD和µQFN在内的封装
- 优化了它的特性,提供了高稳定性、灵活性和抗扰度,从而能够保护数据线免遭浪涌电流的损害
它们支持特殊应用,例如以太网供电(PoE)、千兆位级以太网、工业传感器、计量和便携式器件的电池充电器。
精选 视频
PEP01-5841, for Power over Ethernet supply lines
-
ESDA17P20-1F2
15 V, 25 A unidirectional TVS in 0402
-
STRVS185X02B
ST Repetitive Voltage Suppressor
-
CBTVS2A12-1F3
Circuit breaker with transient voltage suppressor
-
SPT01-335DEE
Automation sensor transient and overvoltage protection
-
ESDA8V2-1J
EOS and ESD Transil™ protection for charger and battery port
-
DSL02
Low capacitance TVS for high speed lines such as xDSL
-
DSL03
Low capacitance TVS for high speed lines such as xDSL
-
LFTVS18-1F3
Low forward voltage Transil™, transient voltage suppressor
-
DSL04
Low capacitance TVS for high speed lines such as xDSL
-
CBTVS2A16-1F3
TVS Clamping Arrays, ESD Suppressor
-
ESDA-1K
EOS and ESD Transil™ protection for charger and battery port