SMB15F13AY

批量生产

Automotive 1500 W, 13 V TVS in SMB Flat

下载数据手册
概述
Online design
样片和购买
解决方案
Documentation
CAD Resources
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

Product overview

描述

The SMB15FxxAY series are designed to protect sensitive automotive circuits against surges defined in ISO 7637-2 and against electrostatic discharges according to ISO 10605. The Planar technology makes it compatible with high-end circuits where low leakage current and high junction temperature are required to provide long term reliability and stability.
  • All features

    • AEC-Q101 qualified
    • Peak pulse power: 1500 W (10/1000 μs) and 10 kW (8/20 μs)
    • Flat and thin package: 1 mm
    • Stand-off voltage range: from 5 V to 64 V
    • Unidirectional type
    • Low leakage current: 0.2 μA at 25 °C and 1 μA at 85 °C
    • Operating Tj max: 175 °C
    • High power capability at Tj max.: 1100 W (10/1000 µs)
    • Lead finishing: matte tin plating

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      ST Protection Finder

      批量生产

      用于安卓和iOS的保护产品查找应用

      查找器App ST
      ST Protection Finder

      描述:

      用于安卓和iOS的保护产品查找应用
    • 产品型号
      状态
      描述
      类型
      供应商

      SEL-PROT-TVS

      批量生产

      瞬态电压抑制器智能选择工具

      TVS智能选择器 --
      SEL-PROT-TVS

      描述:

      瞬态电压抑制器智能选择工具

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SMB15F13AY

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
SMB15F13AY
批量生产
SMB Flat 汽车应用 Ecopack2

SMB15F13AY

Package:

SMB Flat

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

SMB Flat

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持

样片和购买

产品型号
从分销商订购
从ST订购
供货状态
ECCN (US)
ECCN (EU)
包装类型
封装
温度(ºC) Breakdown Voltage (V) (typ)
Budgetary Price (US$)*/Qty
更多信息
最小值
最大值
SMB15F13AY 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Tape And Reel SMB Flat - - - 0.223 / 500
更多信息

Directionality:

Uni-Directional

单价(US$):

0.223

Country of Origin:

MOROCCO

SMB15F13AY

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.223 / 500

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

SMB Flat

Operating Temperature (°C)

(最小值)

-

(最大值)

-

Breakdown Voltage (V) (typ)

-

Directionality

Uni-Directional

Budgetary Price (US$)* / Qty

0.223 / 500

Country of Origin

MOROCCO

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商