Product overview
描述
The SMB15FxxAY series are designed to protect sensitive automotive circuits against surges defined in ISO 7637-2 and against electrostatic discharges according to ISO 10605. The Planar technology makes it compatible with high-end circuits where low leakage current and high junction temperature are required to provide long term reliability and stability.-
All features
- AEC-Q101 qualified
- Peak pulse power: 1500 W (10/1000 μs) and 10 kW (8/20 μs)
- Flat and thin package: 1 mm
- Stand-off voltage range: from 5 V to 64 V
- Unidirectional type
- Low leakage current: 0.2 μA at 25 °C and 1 μA at 85 °C
- Operating Tj max: 175 °C
- High power capability at Tj max.: 1100 W (10/1000 µs)
- Lead finishing: matte tin plating
精选 视频
PEP01-5841, for Power over Ethernet supply lines
All tools & software
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
17 Sep 2020 |
17 Sep 2020
|
应用手册 (4)
Resource title | Latest update | |||
---|---|---|---|---|
04 Jan 2021 |
04 Jan 2021
|
|||
09 Jul 2019 |
09 Jul 2019
|
|||
14 Dec 2020 |
14 Dec 2020
|
|||
18 Nov 2020 |
18 Nov 2020
|
技术文档 (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Aug 2020 |
25 Aug 2020
|
宣传册 (3)
Resource title | Latest update | |||
---|---|---|---|---|
02 Mar 2020 |
02 Mar 2020
|
|||
04 Nov 2020 |
04 Nov 2020
|
|||
20 Feb 2019 |
20 Feb 2019
|
选型指南 (1)
Resource title | Latest update | |||
---|---|---|---|---|
04 Jan 2021 |
04 Jan 2021
|
手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Mar 2020 |
23 Mar 2020
|
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
硬件型号、CAD库及SVD (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 29 Sep 2020 |
29 Sep 2020
|
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 供货状态 | ECCN (US) | ECCN (EU) | 包装类型 | 封装 | 温度(ºC) | Breakdown Voltage (V) (typ) | Directionality | Country of Origin | Budgetary Price (US$)*/Qty | 更多信息 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小值 | 最大值 | ||||||||||||||
SMB15F18AY | 无法联系到经销商,请联系我们的销售办事处 |
批量生产
|
EAR99 | NEC | Tape And Reel | SMB Flat | - | - | - | Uni-Directional | MOROCCO | 0.223 / 500 |
供货状态
批量生产ECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.223 / 500