Tripolar overvoltage protection for telecom line

下载数据手册
概述
工具与软件
资源
解决方案
质量与可靠性
Sales Briefcase
eDesignSuite
开始
样片和购买
Partner products
  • Dedicated to telecommunication equipment protection, these devices provide a triple bidirectional protection function.

    They ensure the same protection capability with the same breakdown voltage both in longitudinal mode and transversal mode.
    A particular attention has been given to the internal wire bonding. The “4-point” configuration ensures a reliable protection, eliminating overvoltages introduced by the parasitic inductances of the wiring (Ldi/dt), especially for very fast transient overvoltages.
    Dynamic characteristics have been defined for several types of surges to meet the SLIC maximum ratings.

    主要特性

    • bidirectional crowbar protection between TIP and GND, RING and GND and between TIP and RING
    • peak pulse current:IPP= 30 A for 10/1000 μs surge
    • holding current: IH= 150 mA
    • Complies with Bellcore standard
      • TR-NWT-001089-Core, (second level) with line series resistors:
        • 10/1000 μs, 1000 V
        • 2/10 μs, 2500 V (first level)
        • 2/10 μs, 5000 V
00 选择要下载的文档

技术文档

    • 描述 版本 文档大小 操作
      DS0810
      Tripolar overvoltage protection for telecom line
      9.1
      202.26 KB
      PDF
      DS0810

      Tripolar overvoltage protection for telecom line