意法半导体提供了采用单封装形式的专用USB端口数据线和VBus®保护器件,适于各种USB器件。 这些保护器件适于所有USB线,包括消费类(手机、智能电话、笔记本电脑)、工业和医疗应用。
具有以下特性:
- 提供所有USB速度/版本,例如USB2.0、USB3.0和µUSB通用端口
- 与VBus®(高达32 V)兼容
- 与通用USB兼容
由于意法半导体’拥有大批量生产能力、集成式前端和多条后端生产线,以及与主要分包商的合作关系,所以可以保证成本和服务性能。
精选 视频
Safely migrate to USB Type-C™ connector with TCPP01-M12
ST now offers a new Type-C port protection to lower sink power consumption and BOM cost.
- TCPP01-M12 offers safe migration to USB Type-C™ connector and Power-efficient port protection while providing reduced USB Type-C™ BOM cost.
- Combined with the robust 30-kV ESD TVS for USB Type-C power delivery ESDA25P35-1U1M, it pushes the limits of miniaturization of TVS or EOS protection devices.
-
USBLC6-2
ESD Protection for USB 2.0 High Speed
-
TCPP01-M12
Overvoltage protection for USB-C or Power Delivery
-
ESDAULC6-1U2
Single-line unidirectional ESD protection for high speed interface
-
USB6B1
Unidirectional 2 lines Filter + ESD + Vbus
-
OCVPB21-13F6
ESD, Overvoltage and Overcurrent protection with charging orientation direction detection
-
ESDA13P70-1U1M
High Power Transient Voltage Supressor
-
ESDA7P60-1U1M
High-power transient voltage suppressor (TVS)
-
USBULC6-2M6
Ultra large bandwidth ESD protection
-
ESDAXLC6-1BT2
Single-line bidirectional ESD protection for high speed interface
-
ESDAXLC6-1BU2
Single-line bidirectional ESD protection for high speed interface
-
HSP062-2
2-line ESD protection for high speed lines
-
ESDALC14-1BF4
Low clamping and low capacitance bidirectional single line ESD protection
-
USBLC6-4
Very low capacitance ESD protection
-
ESDL20-1BF4
Low clamping, low capacitance bidirectional single line ESD protection
-
HSP061-2
2-line ESD protection for high speed lines