CATEGORIES

Automotive TVS

概述
产品选择器
解决方案
文件
CAD资源
工具与软件
eDesignSuite

Our automotive-grade TVS portfolio meets the requirements of extreme reliability and quality demanded by the automotive market and applications. Supporting temperature ranges that can go up to 175°C, our automotive protection devices feature:

  • AEC-Q101 compliance
  • ISO 7637-2 Pulses 1, 2a, 3a and 3b
  • IEC 61000-4-2, IEC 61000-4-4 and ISO 10605 compliant against electrostatic discharges
  • PPAP availability

ST offers automotive guidelines for Statistical Yield Analysis (SYA) and Part Average Testing (PAT) at EWS. ST’s space-saving packages offer wettable flanks for easy optical inspection. Our automotive-grade TVS devices can be found in a wide range of automotive applications including: