产品概述
描述
The SMA6J series is designed to protect sensitive equipment against electrostatic discharges according to IEC 61000-4-2 and MIL STD 883, method 3015, and electrical overstress according to IEC 61000-4-4 and 5. This device is more generally used against surges below 600 W (10/1000 μs). The Planar technology makes it compatible with high-end circuits where low leakage current and high junction temperature are required to provide long term reliability and stability. SMA6J devices are packaged in SMA (SMA footprint in accordance with IPC 7531 standard).-
所有功能
- Peak pulse power:
- 600 W (10/1000 μs)
- 4 kW (8/20 μs)
- Stand-off voltage range from 5 V to 85 V
- Unidirectional and bidirectional types
- Low leakage current:
- 0.2 µA at 25 °C
- 1 μA at 85 °C
- Operating Tj max: 175 °C
- JEDEC registered package outline
- Resin meets UL94, V0
- Peak pulse power:
精选 视频
特别推荐
EDA符号、封装和3D模型
全部资源
Resource title | 版本 | Latest update |
---|
SPICE models (1)
Resource title | 版本 | Latest update | ||
---|---|---|---|---|
ZIP | 25 Apr 2022 | 25 Apr 2022 |
CAD Symbol & Footprint models (2)
Resource title | 版本 | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 25 Apr 2022 | 25 Apr 2022 | |
ZIP | 1.0 | 25 Apr 2022 | 25 Apr 2022 |
质量与可靠性
产品型号 | Marketing Status | 封装 | 等级规格 | 符合RoHS级别 | 材料声明** |
---|---|---|---|---|---|
SMA6J40A-TR | 批量生产 | SMA | 工业 | Ecopack2 | |
SMA6J40A-TR
Package:
SMAMaterial Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持。
样片和购买
产品型号 | Order from distributors | 从ST订购 | 供货状态 | ECCN (US) | ECCN (EU) | 包装类型 | 封装 | 温度(ºC) | VRM (V) (max) | Directionality | Country of Origin | Budgetary Price (US$)*/Qty | Directionality | 单价(US$) | Country of Origin | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小值 | 最大值 | ||||||||||||||||
SMA6J40A-TR | 2 distributors | 批量生产 | EAR99 | NEC | Tape and Reel | SMA | - | - | 40 | Uni-Directional | CHINA | | Uni-Directional | 0.09 | CHINA |