概述
资源
工具与软件
解决方案
eDesignSuite
质量与可靠性
Sales Briefcase
开始
样片和购买
Partner products
  • The device is a common source N-channel, enhancement-mode lateral field-effect RF power transistor. It is designed for high gain, broad band commercial and industrial applications. It operates at 28 V in common source mode at frequencies of up to 1 GHz. The device boasts the excellent gain, linearity and reliability of ST’s latest LDMOS technology mounted in the first true SMD plastic RF power package, PowerSO-10RF. Device’s superior linearity performance makes it an ideal solution for car mobile radio. The PowerSO-10 plastic package, designed to offer high reliability, is the first ST JEDEC approved, high power SMD package. It has been specially optimized for RF needs and offers excellent RF performance and ease of assembly. Mounting recommendations are available in www.st.com/rf/ (look for application note AN1294).

    主要特性

    • Excellent thermal stability
    • Common source configuration
    • POUT = 6 W with 15dB gain @ 945 MHz / 28 V
    • New RF plastic package

适合您的资源

00 选择要下载的文档

技术文档

    • 描述 版本 文档大小 操作
      DS4875
      RF POWER transistor, LdmoST plastic family N-channel enhancement-mode, lateral MOSFETs
      3.1
      545.19 KB
      PDF
      DS4875

      RF POWER transistor, LdmoST plastic family N-channel enhancement-mode, lateral MOSFETs

    • 描述 版本 文档大小 操作
      AN1294
      PowerSO-10RF: the first true RF power SMD package
      3.2
      1.01 MB
      PDF
      AN1294

      PowerSO-10RF: the first true RF power SMD package

硬件型号、CAD库及SVD

    • 描述 版本 文档大小 操作
      PD57006-E ADS model 1.0
      350.85 KB
      ZIP

      PD57006-E ADS model

出版刊物和宣传资料

    • 描述 版本 文档大小 操作
      28/32 V LDMOS: New IDCH technology boosts RF power performance up to 4 GHz 1.0
      935.58 KB
      PDF
      28/32V LDMOS: IDDE technology boost efficiency & robustness 1.0
      212.64 KB
      PDF

      28/32 V LDMOS: New IDCH technology boosts RF power performance up to 4 GHz

      28/32V LDMOS: IDDE technology boost efficiency & robustness