概述
产品选择器
解决方案
Documentation
CAD Resources
工具与软件
eDesignSuite
开始

全面的银行业务、身份识别及交通解决方案

意法半导体的安全微控制器是多种应用的理想之选,包括SDA和DDA银行业务、身份识别、交通及付费电视解决方案。从传统的智能卡到创新的可穿戴设备以及生物识别解决方案,意法半导体提供了完整的接触式(ISO 7816)、双接口和非接触式(ISO / IEC 14443 A和B型和ISO / IEC 18092型)安全微控制器产品组合。随着超过40亿MCU嵌入式银行智能卡的成功销售,意法半导体在全球银行业务方面积累了丰富的经验。 

我们的ST31安全微控制器系列以ARM®SecurCore®SC000处理器为基础,经过专门设计,可支持各种应用,旨在为嵌入式安全应用提供一流的非接触式性能。其先进的功能使ST31安全MCU能够达到最高的安全标准,如:通用标准、EMVCo以及中国银联(CUP)等认证。该硬件平台还可提供MIFARE®库。 

在我们的银行业务、身份识别及交通产品系列中找到最适合的产品,这些产品可为每种应用提供专用硬件和软件解决方案:

  • 我们的STPay系统芯片解决方案提供了全面的即用型银行业务解决方案,包括基于Static Java和Dynamic Java OS的解决方案,覆盖多种国际和国内支付方案,如:Visa、万事达、银联、美国运通、Discover、JCB、CPA以及其他品牌。特定版本的STPay系统芯片与最常见的基于Calypso或MIFARE®的交通小程序兼容。该解决方案还具有不同的外形尺寸,因此能嵌入传统卡和/或任何类型的RF连接可穿戴设备中。
  • 二十多年来,五十多个国家机构采用了大型政府项目专用的ST31-ID安全解决方案,迄今已交付六亿多个政府及ID安全IC。这种安全的微控制器系列集成了增强型加密协处理器,该协处理器支持ICAO标准所需的BAC、EAC、SAC和AA安全功能,从而实现了非常快速的电子护照识别、处理和验证。 
  • CD21是一款符合Calypso规格和标准的交通专用解决方案。CD21提供双接口或非接触式IC智能卡,且可以多种形式交付。 

要了解有关银行业务、身份识别以及交通产品的更多信息,请单击以下菜单: 


STPay-Topaz, Next-Gen Payment System-on-Chip with Increased Performance and Protection

The new STPay-Topaz family solution comes ready for embedding in smartcards, loaded with payment applications running on certified JavaCard platform, and meeting all required security and payment-scheme certifications. As the first such device manufactured in 40nm Flash technology, it is based on the ST31P450 secure microcontroller with cyber-protection, which includes the latest Arm® SecurCore® SC000™ 32-bit RISC core and cryptographic accelerators to block advanced forms of attack.

Support for a wide range of international and domestic payment schemes simplifies product management for card developers, enabling deployment in numerous markets worldwide. MIFARE Classic®, MIFARE Plus® and MIFARE® DESFire® libraries and Calypso®* are also proposed as an option, when transportation applets are required along with a banking applet.

For further information, read our blog post HERE

MIFARE, MIFARE Classic, MIFARE Plus and MIFARE DESFire are registered trademarks of NXP B.V. and are used under license.

Calypso is an open and multi-application transport/mobility ticketing standard developed and promoted by the Calypso Networks Association.

适合您的资源