概述
产品选择器
工具与软件
资源
解决方案
eDesignSuite
开始

ST的银行业务产品系列包括全套接触式、双接口和非接触式(ISO/IEC 18092和ISO/IEC 14443 A、B和B’类)ST23ST31  安全微控制器,面向SDA或DDA市场以及新兴的可穿戴应用。
凭借20多年来为市场提供最先进的技术和解决方案的深厚经验,ST在银行业拥有良好的口碑,让我们在全球售出了超过20亿张安全的、基于MCU的银行卡。

我们的STPay系统级芯片解决方案提供了“即用型”银行解决方案,包括基于Static Java、Dynamic Java和Multos OS的解决方案,覆盖多种支付应用,如Visa、万事达、银联、美国运通、Discover、JCB、CPA以及其他众多国内知名品牌。

为了保证个性化系列产品的快速设置,STPay的产品都符合EMV卡个性化规范(CPS),该规范已获得知名个性化设备供应商的验证和支持,如Datacard(CPV计划的一部分),并且支持我们认证库,包括MIFARE® Classic®、MIFARE® Plus®和MIFARE® DESFire®。

 


STPay-Topaz, Next-Gen Payment System-on-Chip with Increased Performance and Protection

The new STPay-Topaz family solution comes ready for embedding in smartcards, loaded with payment applications running on certified JavaCard platform, and meeting all required security and payment-scheme certifications. As the first such device manufactured in 40nm Flash technology, it is based on the ST31P450 secure microcontroller with cyber-protection, which includes the latest Arm® SecurCore® SC000™ 32-bit RISC core and cryptographic accelerators to block advanced forms of attack.

Support for a wide range of international and domestic payment schemes simplifies product management for card developers, enabling deployment in numerous markets worldwide. MIFARE Classic®, MIFARE Plus® and MIFARE® DESFire® libraries and Calypso®* are also proposed as an option, when transportation applets are required along with a banking applet.

For further information, read our blog post HERE

MIFARE, MIFARE Classic, MIFARE Plus and MIFARE DESFire are registered trademarks of NXP B.V. and are used under license.

Calypso is an open and multi-application transport/mobility ticketing standard developed and promoted by the Calypso Networks Association.

适合您的资源

支持中心或提供反馈