- CD21-Flash-Rev32 Flash-based Secure Microcontroller compliant with Calypso Revision 3 Version 3.2 Specification
- ST31P450 ST31接触式或双接口安全微控制器
- STPay-Topaz-18 Dual-interface DDA JavaCard platform with up to 110kbytes of user NVM
- ST31N400 ST31 Secure dual interface microcontroller including Biometry features
- ST31N500 ST31 Secure dual interface microcontroller including Biometry features
- ST31P320 ST31接触式或双接口安全微控制器
- STPay-Sapphire-1 Contact Banking SoC supporting broad range of payment applications
- STPay-ClamPearl 具有最高8 KB用户NVM的接触式SDA Static Java平台
- ST31G256 ST31双接口Flash安全微控制器
- ST31H320 ST31接触式Flash安全微控制器
- ST31G384 ST31双接口Flash安全微控制器
- ST31G320 ST31双接口Flash安全微控制器
- STPay-Topaz-1 Dual-interface DDA JavaCard platform with up to 60 kbytes of user NVM
- ST31N600 ST31 Secure dual interface microcontroller including Biometry features
- STPay-Tiger-2 Dual-interface DDA JavaCard platform with up to 150 kbytes of user NVM
- CD21-Flash-CLAP Flash-based Secure Microcontroller compliant with Calypso Light Application (CLAP) Specification
- STPay-Topaz-Bio DI Banking SoC supporting on-card biometrics
- STPay-Tiger-14 具有最高140 KB用户NVM的DI DDA Java平台
- STPay-Tiger-12 具有最高35 KB用户NVM的DI DDA Java平台
- STPay-BlueAmb-23 具有最高90 KB用户NVM的接触式DDA Java平台
- STPay-BlueAmb-22 具有最高18 KB用户NVM的接触式DDA Java平台
- STPay-Tiger-11 具有最高120 KB用户NVM的DI DDA Java平台
- STPay-BlueAmb-21 具有最高18 KB用户NVM的接触式DDA Java平台
- STPay-Tiger-13b 具有最高95 KB用户NVM的DI DDA Java平台
- ST31G480 ST31双接口Flash安全微控制器
- CD21-rev3 双接口 / Calypso版本3.1,带4、8或18KB EEPROM
- ST31H256 ST31接触式Flash安全微控制器
- STPay-BlackPearl 具有最高8 KB用户NVM的接触式SDA Static Java平台
- ST31H128 ST31接触式Flash安全微控制器
- STeID-MTIDFlex Native SoC for electronic ID Documents
- ST31H192 ST31接触式Flash安全微控制器
- STeID-MT2.5 Secure native SoC solution for electronic ID and Travel Documents
银行业务、身份识别以及交通: 相关产品
所有工具与软件类型
只显示由ST供应的产品
Please enter your desired search query and search again 滤波器
Quick filters
只显示由ST供应的产品