概述
样片和购买
解决方案
资源
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase
  • SB23ZD18 products are secure microcontrollers specially designed for secure smartcard applications.

    They are based on an enhanced STMicroelectronics 8/16-bit CPU core offering 16 Mbytes of linear addressing space. SB23ZD18 devices are manufactured using an advanced highly reliable ST CMOS EEPROM technology.
    An ISO/IEC 7816-3 EMV-compliant asynchronous receiver transmitter (IART) communication peripheral is available. Moreover, a slave I2C interface, supporting Fast-mode (400 kb/s) is also available.

    主要特性

    • Hardware features
      • Enhanced 8/16-bit ST23 CPU core with 16 Mbytes of linear addressable memory
      • 252 Kbytes of User ROM
      • 6 Kbytes of User RAM
      • 18 Kbytes of User EEPROM including 128 bytes of User OTP area:
        • Highly reliable CMOS EEPROM submicron technology
        • 30-year data retention at 25°C
        • 500,000 Erase/Write cycles endurance at 25° C
        • 1 to 32 byte Erase or Program in 1.0 ms
      • Operating temperature: –25° to +85°C
      • Three 8-bit timers with watchdog and interrupt capability
      • 1.62 to 5.5V supply voltages
      • External clock frequency up to 10 MHz
      • High performance provided by:
        • CPU clock frequency up to 28 MHz
      • Power-saving Idle and Standby states
      • Contact assignment compatible with ISO/IEC 7816-3 standards
      • Asynchronous receiver transmitter (IART) for high speed serial data support (ISO/IEC 7816-3 T=0/T=1 and EMV™ compliant)
      • ESD protection greater than 5 kV (HBM)
      • I2C-bus slave interface with Fast-mode (400 Kbps)
    • Security features
      • Active shield
      • Memory protection unit (MPU)
      • Monitoring of environmental parameters
      • Protection mechanisms against faults
      • True random number generator (TRNG) (AIS-31 Class P2 compliant)
      • 16-bit Cyclic Redundancy Check (CRC) calculation block (ISO/IEC 13239)
      • Unique serial number on each die
      • Three-key Triple DES accelerator (EDES+)
    • Development environment
    • 应用
      • Banking

适合您的资源

00 选择要下载的文档

技术文档

    • 描述 版本 文档大小 操作
      DB1954
      Secure MCU with enhanced security, 18-Kbyte EEPROM and additional I2C-bus interface
      1.1
      154.72 KB
      PDF
      DB1954

      Secure MCU with enhanced security, 18-Kbyte EEPROM and additional I2C-bus interface

出版刊物和宣传资料

    • 描述 版本 文档大小 操作
      Secure solutions portfolio 1.0
      1.48 MB
      PDF

      Secure solutions portfolio

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
SB23ZD18
批量生产
DICE 工业 N/A

SB23ZD18

Package:

DICE

Material Declaration**:

Marketing Status

批量生产

Package

DICE

Grade

Industrial

RoHS Compliance Grade

N/A

(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持

样片和购买

产品型号
从分销商订购
从ST订购
供货状态
ECCN (US)
ECCN (EU)
包装类型
封装
温度(ºC) Country of Origin
Budgetary Price (US$)*/Qty
最小值
最大值
SB23ZD18 没有经销商,请联系我们的销售办事处
批量生产
3A991A2 NEC Not Applicable DICE - - FRANCE

SB23ZD18

供货状态

批量生产

ECCN (US)

3A991A2

ECCN (EU)

NEC

包装类型

Not Applicable

封装

DICE

Operating Temperature (°C)

(最小值)

-

(最大值)

-

Country of Origin

FRANCE

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商