ST23YL48

批量生产

ST23接触式安全MCU,具有48 KB EEPROM、增强安全性和Nescrypt加密处理器

下载数据摘要
概述
样片和购买
解决方案
资源
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase
  • The ST23YL48 product is a serial access microcontroller specially designed for secure smartcard applications.

    It is based on an enhanced STMicroelectronics 8/16-bit CPU core offering 16 Mbytes linear addressing space. It is manufactured using an advanced highly reliable ST CMOS EEPROM technology.
    Moreover, an ISO 7816-3 EMV-compliant asynchronous receiver transmitter (IART) communication peripheral is available.

    主要特性

    • Hardware features
      • Enhanced 8/16-bit ST23 CPU core with 16 Mbytes linear addressable memory
      • 396 Kbytes User ROM
      • 6 Kbytes User RAM
      • 2 Kbytes NESCRYPT RAM
      • 48 Kbytes User EEPROM including 128 bytes User OTP area:
        • Highly reliable CMOS EEPROM submicron technology
        • 30-year data retention
        • 500,000 Erase/Write cycles endurance typical at 25°C
        • 1 to 64 Bytes Erase or Program in 1.5 ms
      • Enhanced NESCRYPT crypto-processor for public key cryptography
      • Hardware Security Enhanced DES accelerator
      • Three 8-bit timers with watchdog and interrupt capability
      • 3V and 5V supply voltage ranges
      • External clock frequency up to 10 MHz
      • High performance provided by:
        • CPU clock frequency up to 29 MHz
      • Power-saving Standby state
      • Contact assignment compatible with ISO/IEC 7816-3 standards
      • Asynchronous Receiver Transmitter (IART) for high speed serial data support (ISO/IEC 7816-3 and EMV™ compliant)
      • ESD protection greater than 5 kV (HBM)
    • Security features
      • Active shield
      • Monitoring of environmental parameters
      • Protection mechanisms against faults
      • AIS-31 class P2 compliant True RandomNumber Generator (TRNG)
      • ISO 3309 CRC calculation block
      • Memory Protection Unit (MPU)
      • Unique serial number on each die
    • Development environment
      • Software development and firmware generation are supported by a comprehensive set of development tools dedicated to software design and validation:
        • C compiler, simulator and emulator
    • 应用
      • ST23YL48 major applications include:
        • ID and Pay TV applications

电路原理图

下载 下载

适合您的资源

00 选择要下载的文档

技术文档

    • 描述 版本 文档大小 操作
      DB0900
      Smartcard MCU with enhanced security, crypto-processor and 48 Kbyte EEPROM
      2.0
      207.37 KB
      PDF
      DB0900

      Smartcard MCU with enhanced security, crypto-processor and 48 Kbyte EEPROM

出版刊物和宣传资料

    • 描述 版本 文档大小 操作
      Secure solutions portfolio 1.0
      1.48 MB
      PDF

      Secure solutions portfolio

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
ST23YL48
批量生产
DICE 工业 N/A

ST23YL48

Package:

DICE

Material Declaration**:

Marketing Status

批量生产

Package

DICE

Grade

Industrial

RoHS Compliance Grade

N/A

(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持

样片和购买

产品型号
从分销商订购
从ST订购
供货状态
ECCN (US)
ECCN (EU)
包装类型
封装
温度(ºC) Country of Origin
Budgetary Price (US$)*/Qty
最小值
最大值
ST23YL48 没有经销商,请联系我们的销售办事处
批量生产
5A002A1 5A002A1 Not Applicable DICE - - FRANCE

ST23YL48

供货状态

批量生产

ECCN (US)

5A002A1

ECCN (EU)

5A002A1

包装类型

Not Applicable

封装

DICE

Operating Temperature (°C)

(最小值)

-

(最大值)

-

Country of Origin

FRANCE

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商