Data Brief
- Automotive, high-speed secure MCU with 32-bit Arm® Cortex®-M35P CPU with SWP, ISO, SPI and I²C interfaces, and high-density flash memory
- High-speed secure MCU with 32-bit Arm® SecurCore® SC300™ CPU with SWP, ISO, SPI, I2C and high-density Flash memory
- M2M industrial secure MCU with 32-bit ARM® SecurCore® SC300™ CPU and high-density Flash memory
- M2M industrial, high-speed secure MCU with 32-bit Arm® Cortex®-M35P CPU with SWP, ISO, SPI and I²C interfaces, and high-density flash memory
- Secure MCU with 32-bit ARM® SecurCore® SC300™ CPU, SWP interface and high-density Flash memory, automotive grade