CATEGORIES

解决方案和参考设计 Minimize menu

概述
产品选择器
工具与软件
资源
解决方案
eDesignSuite
开始

SL-IMCLVSTEP_MC

ST offers a complete evaluation package for integrated low voltage motor drives allowing you to easily explore features and functions of the STSPIN820. To evaluate our solution, ST offers X-Nucleo boards for bipolar stepper motors (X-NUCLEO-IHM14A1), together with the NUCLEO-F030R8 board, combined with the X-CUBE-SPN14 expansion package for STM32Cube, giving you full control of your low voltage motor. 

Why choose STSPIN800 family to drive low voltage motors?

  • Operating voltage from 7 V to 45 V
  • Output current up to 1.5 Arms
  • Current sensing based on external shunt resistor
  • Microstepping up to 1/256th of step (STSPIN820)
  • Full protection set (short circuit, undervoltage lockout, thermal shutdown)
  • Standby low consumption down to 45 µA

适合您的资源

支持中心或提供反馈