CATEGORIES

解决方案和参考设计 Minimize menu

概述
产品选择器
资源
工具与软件
解决方案
eDesignSuite
开始

SL-AUTBNC-B002

The L99LD21-ADIS discovery board enables you to drive four independent high brightness LED strings for automotive front lighting applications by connecting it to the SPC560B-DIS discovery board, application firmware examples and GUI are available

  • 2 soldered L99LD21 flexible LED drivers
  •  Board size 100 x 55 mm
  •  Two extension headers (2 x 36 pin - 100 mil) for quick connection to SPC560B-DIS discovery board
  • Controllable by dedicated GUI available on www.st.com
  • Free ready to run application firmware available on www.st.com, to support quick evaluation and development

适合您的资源